AD5676R

PRODUCTION

Octal, 16-Bit nanoDAC+ with 2 ppm/°C Reference, SPI Interface

Viewing:

Overview

  • High Performance
    • High relative accuracy (INL): ±3 LSB maximum at 16 bits
    • Total unadjusted error (TUE): ±0.14% of FSR maximum
    • Offset error: ±1.5 mV maximum
    • Gain error: ±0.06% of FSR maximum
    • Low drift 2.5 V reference: 2 ppm/°C typical
  • Wide Operating Ranges
    • −40°C to +125°C temperature range
    • 2.7 V to 5.5 V power supply range
  • Easy Implementation
    • User selectable gain of 1 or 2 (GAIN pin/gain bit)
    • 1.8 V logic compatibility
  • 50 MHz SPI with readback or daisy chain
  • 20-lead, RoHS-compliant TSSOP and LFCSP
  • 16-ball, RoHS compliant WLCSP (AD5676R)
AD5676R
Octal, 16-Bit nanoDAC+ with 2 ppm/°C Reference, SPI Interface
AD5672R/AD5676R Functional Block Diagram AD5672R/AD5676R Pin Configuration AD5672R/AD5676R Pin Configuration AD5676R Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
LDO Linear Regulators 1
ADP7102 RECOMMENDED FOR NEW DESIGNS 20 V, 300 mA, Low Noise, CMOS LDO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD5676R

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

IBIS Model 3

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-AD5676RARDZ

Evaluation Board for the AD5676R WLCSP

Features and Benefits

  • Full featured evaluation board for the AD5676R WLCSP
  • On-board or external power supply
  • On-board or external voltage reference
  • Arduino® Uno form-factor, mates with SDP-K1
  • PC control via Analysis | Control | Evaluation (ACE) Software

Product Details

The EVAL-AD5676RARDZ allows users to quickly prototype AD5676R circuits and reduce design time. The AD5676R operates from a single 2.7 V to 5.5 V supply. The AD5676R incorporates an internal 2.5 V reference to give a full-scale output voltage of 2.5 V or 5 V. An ADR4525 is also provided on-board as a 2.5V reference source. A different external reference voltage can be applied via the EXT_REF SMB connector or test pin if needed.

The EVAL-AD5676RARDZ interfaces to the USB port of a PC via a system demonstration platform board (SDP-K1 ). The Analysis | Control | Evaluation (ACE) software is available for download from the EVAL-AD5676RARDZ product page to use with the evaluation board to allow the user to program the AD5676R. A peripheral module interface (PMOD) connection is also available to allow the connection of microcontrollers to the evaluation board without the SDP-K1 board. When a microcontroller is used through the PMOD connection, the SDP-K1 board must be disconnected, and the user is unable to operate the ACE software.

The EVAL-AD5676RARDZ is compatible with the EVAL-SDP-CK1Z (SDP-K1), which should be purchased separately. A typical connection between the EVAL-AD5676RARDZ and the SDP-B controller board is shown in the user guide. For full details, see the AD5676R data sheet, which must be used in conjunction with the user guide when using the EVAL-AD5676RARDZ.

eval board
EVAL-AD5676R2ARDZ

Evaluating the AD5676R (SPI, TSSOP)

Features and Benefits

  • Full featured evaluation board for the AD5676R (SPI, TSSOP)
  • Various link options
  • PC control in conjunction with the Analog Devices, Inc., EVALSDP-CK1Z (SDP-K1) controller board

Product Details

The user guide details the operation of the EVAL-AD5675RARDZ (I2C) evaluation board and the EVAL-AD5676R2ARDZ (serial peripheral interface (SPI)) evaluation board for the AD5675R (TSSOP, I2C) and AD5676R (TSSOP, SPI), respectively, which are both octal channel, voltage output digital-to-analog converters (DACs).

The EVAL-AD5675RARDZ and the EVAL-AD5676R2ARDZ evaluation boards are designed to facilitate quick prototyping of the AD5675R or AD5676R circuits, thereby reducing design time. Both devices operate from a single 2.7 V to 5.5 V supply. Additionally, these devices both have an internal 2.5 V reference. A different reference voltage (VREF) can be applied via the EXT_REF SMB connector, if required. While sharing common features, the two DACs differ in their digital interface protocols. The AD5676R employs SPI, while the AD5675R employs I2C.

The EVAL-AD5675RARDZ and the EVAL-AD5676R2ARDZ evaluation boards interface to the USB port of a PC via a System Demonstration Platform (SDP) controller board (EVAL-SDP-CK1Z (SDP-K1)). The Analysis | Control | Evaluation (ACE) software is available for download from both the EVAL-AD5675RARDZ product page and the EVAL-AD5676R2ARDZ product page. This software can be used with the evaluation board to allow the user to program the AD5675R and AD5676R, respectively. A PMOD connection is also available to allow the connection of microcontrollers to either evaluation board. Note that when a microcontroller is used through the PMOD connection, the EVAL-SDP-CK1Z (SDP-K1) must be disconnected, and the user cannot use the ACE software.

The EVAL-AD5675RARDZ and the EVAL-AD5676R2ARDZ both require the EVAL-SDP-CK1Z (SDP-K1) controller board, which are available for purchase from Analog Devices. For full details on the AD5675R and the AD5676R, see the AD5675R and AD5676R data sheets, which must be consulted in conjunction with this user guide when using the EVALAD5675RARDZ or the EVAL-AD5676R2ARDZ evaluation boards.

eval board
EVAL-AD5676

AD5676 and AD5676R Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD5676/AD5676R
  • Various link options
  • PC control in conjunction with the Analog Devices, Inc., EVAL-SDP-CB1Z system demonstration platform (SDP)

Product Details

The EVAL-AD5676SDZ/EVAL-AD5676RSDZ evaluation boards help users to quickly prototype new AD5676/AD5676R circuits and reduce design time. The AD5676/AD5676R operate from a single 2.7 V to 5.5 V supply. The AD5676R has an internal 2.5 V reference giving a maximum output voltage of 2.5 V or 5 V. The AD5676 does not have an internal reference; therefore, an ADR431 is provided on-board as a 2.5 V reference source. A different reference voltage can be applied via the EXT_REF SMB connector, if required.


Full data on the AD5676/AD5676R are available in the respective product data sheets, available from Analog Devices, which should be consulted in conjunction with user guide (UG-814) when using the evaluation boards.


The evaluation boards interface to the USB port of a PC via the SDP board. The Analysis Control Evaluation (ACE) software is available for use with the evaluation board to allow the user to program the AD5676/AD5676R.


The evaluation boards are compatible with the EVAL-SDP-CB1Z Blackfin® SDP controller board (SDP-B), which is available for order on the Analog Devices website at www.analog.com.

EVAL-AD5676RARDZ
Evaluation Board for the AD5676R WLCSP
eval-image-unavailable
EVAL-AD5676R2ARDZ
Evaluating the AD5676R (SPI, TSSOP)
EVAL-AD5675RADRZ/EVAL-AD5676RADRZ Board Photo EVAL-AD5676R2ARDZ Board Photo Angle View EVAL-AD5676R2ARDZ Board Photo Top View EVAL-AD5676R2ARDZ Board Photo Bottom View
EVAL-AD5676
AD5676 and AD5676R Evaluation Board
EVAL-AD5676SDZ_5676RSDZ Image

Reference Designs

Simplified Schematic of the Analog Output Circuit
CN0229 Circuits from the lab

4-Channel, Flexible, Configurable, Voltage, and Current Output Circuit for I/O Card and PLC Applications

Features and Benefits

  • Quad channel Current and Voltage Outputs
  • 16-bit Resolution for PLC Systems
  • Digitally Isolated from Application
CN0229
4-Channel, Flexible, Configurable, Voltage, and Current Output Circuit for I/O Card and PLC Applications
Simplified Schematic of the Analog Output Circuit

Latest Discussions

Recently Viewed