AD5593R
AD5593R
PRODUCTION8-Channel, 12-Bit, Configurable ADC/DAC with On-Chip Reference, I2C Interface
- Part Models
- 4
- 1ku List Price
- Starting From $3.83
Viewing:
Overview
- 8-channel, configurable ADC/DAC/GPIO
- Configurable as any combination of
- 8 12-bit DAC channels
- 8 12-bit ADC channels
- 8 general-purpose I/O pins
- Configurable as any combination of
- Integrated temperature sensor
- 16-lead TSSOP and LFCSP and 16-ball WLCSP packages
- I2C interface
The AD5593R has eight input/output (I/O) pins, which can be independently configured as digital-to-analog converter (DAC) outputs, analog-to-digital converter (ADC) inputs, digital outputs, or digital inputs. When an I/O pin is configured as an analog output, it is driven by a 12-bit DAC. The output range of the DAC is 0 V to VREF or 0 V to 2 × VREF. When an I/O pin is configured as an analog input, it is connected to a 12-bit ADC via an analog multiplexer. The input range of the ADC is 0 V to VREF or 0 V to 2 × VREF. The I/O pins can also be configured to be general-purpose, digital input or output (GPIO) pins. The state of the GPIO pins can be set or read back by accessing the GPIO write data register and GPIO read configuration registers, respectively, via an I2C write or read operation.
The AD5593R has an integrated 2.5 V, 20 ppm/°C reference that is turned off by default and an integrated temperature indicator that gives an indication of the die temperature. The temperature value is read back as part of an ADC read sequence.
The AD5593R is available in 16-lead TSSOP and LFCSP, as well as a 16-ball WLCSP, and operates over a temperature range of −40°C to +105°C.
APPLICATIONS
- Control and monitoring
- General-purpose analog and digital I/O
Documentation
Data Sheet 1
User Guide 2
Device Drivers 2
3rd Party Solutions 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5593RBCBZ-RL7 | 16-Ball WLCSP (1.96mm x 1.96mm) | ||
| AD5593RBCPZ-RL7 | 16-Lead LFCSP (3mm x 3mm x 0.75mm) | ||
| AD5593RBRUZ | 16-Lead TSSOP | ||
| AD5593RBRUZ-RL7 | 16-Lead TSSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 28, 2019 - 18_0049 Assembly Site Transfer of AD5592R/AD5593R LFCSP Products to ASE Chungli |
||
| AD5593RBCPZ-RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 2
Mbed Support 4
Product Downloads 1
Evaluation Software 0
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LDO Linear Regulators 1 | ||
| ADP7102 | RECOMMENDED FOR NEW DESIGNS | 20 V, 300 mA, Low Noise, CMOS LDO |
| Voltage References 3 | ||
| ADR425 | PRODUCTION | Ultraprecision, Low Noise, 5.00 V XFET® Voltage Reference |
| ADR431 | PRODUCTION | Ultralow Noise XFET® Voltage References with Current Sink and Source Capability |
| ADR435 | PRODUCTION | Ultralow Noise XFET® Voltage References with Current Sink and Source Capability |