User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- 4-Pmod connector communication
- SPI × 2
- I2C × 1
- SPI/UART × 1 (jumper configurable)
- On board I2C pull-up resistors for high load devices (jumper configurable)
Product Details
The Arduino interface is found on many development platforms and is used in many prototype designs. The PmodTM standard is a 6- , 8- , or 12-pin standard that carries GPIO and/or serial communication protocols. The PMD-ARD-INT-LCZ, a low-cost interposer, enables four Pmod modules to interface with the EVAL-AD5592RPMDZ, EVAL-AD5593R-PMDZ, or EVAL-AD5770R-PMDZ evaluation boards or any equivalent Arduino MCU boards. Additionally, there is a connection matrix that allows external signals from any microcontroller to connect to the four Pmod ports. Out of the four Pmod ports, two ports are configured as SPI Pmod, one is configured as I2C Pmod, and the remaining port can be configured as either SPI or UART Pmod.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
UG-2264: PMD-ARD-INT-LCZ Hardware User Guide (Rev. 0)11/6/2024PDF842 K
-
PMD-ARD-INT-LCZ Design Support Files11/6/2024ZIP4 M