AD5382

PRODUCTION

32-Channel 14-Bit 3 V/5 V Single-Supply Voltage-Output DAC

Viewing:

Overview

  • Guaranteed Monotonic To 14-Bits
  • User Programmable Offset And Gain For System Calibration
  • On-Chip 1.25 V/2.5 V Reference With 10 ppm/ºC TempCo
  • On-Chip Output Amplifier With Rail-To-Rail Operation
  • High Accuracy (INL = ±4 LSB)
  • Optional Boost Mode For Faster Slew Rate (8 µs typ.)
  • Serial SPI, I2C and Parallel Interfaces
  • Simultaneous Update Of DAC Outputs Via Pin
  • Clear Function To User-Programmable Code
  • Low Power (300 µA/channel)
AD5382
32-Channel 14-Bit 3 V/5 V Single-Supply Voltage-Output DAC
AD5382 Functional Block Diagram AD5382 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Precision DAC Error Budget Tool

Evaluation Kits

eval board
EVAL-AD5382

AD5382 Evaluation Board

Product Details

The evaluation board allows the functionality and performance of the AD5382 to be easily evaluated. The evaluation board can be used as a stand alone board with control coming from an external DSP or micro-controller or it can be connected to a PC using the EVAL-SDP-CB1Z board. Software is provided which can be used to program the registers of the AD5382 via the SDP board. This device is pin-to-pin compatible with the AD5383 (32-ch 12-bit DAC).

eval board
EVAL-AD5382

AD5382 Evaluation Board

Product Details

The evaluation board allows the functionality and performance of the AD5382 to be easily evaluated. The evaluation board can be used as a stand alone board with control coming from an external DSP or micro-controller or it can be connected to a PC using the EVAL-SDP-CB1Z board. Software is provided which can be used to program the registers of the AD5382 via the SDP board. This device is pin-to-pin compatible with the AD5383 (32-ch 12-bit DAC).

EVAL-AD5382
AD5382 Evaluation Board
EVAL-AD5382SDZANGLE-web EVAL-AD5382SDZBOTTOM-web EVAL-AD5382SDZTOP-web
EVAL-AD5382
AD5382 Evaluation Board
EVAL-AD5382SDZANGLE-web EVAL-AD5382SDZBOTTOM-web EVAL-AD5382SDZTOP-web

Latest Discussions

Recently Viewed