AD5324

PRODUCTION

2.5 V to 5.5 V, 500 µA Quad Voltage Output 12-Bit DAC in 10-Lead Packages

Viewing:

Overview

  • 4 buffered 12-Bit DACs in 10-lead MSOP and 10-lead LFCSP
    • A, W Version: ±16 LSB INL, B Version: ±10 LSB INL
  • Low power operation: 500μA @ 3V, 600μA @ 5V
  • 2.5V to 5.5V power supply
  • Guaranteed monotonic by design over all codes
  • Power-down to 80nA @ 3V, 200nA @ 5V
  • Double-buffered input logic
  • Output range: 0V to VREF
  • Power-on reset to 0V
  • See data sheet for additional features

AD5324-EP supports defense and aerospace applications (AQEC standard)

  • Download AD5324-EP Data Sheet (pdf)
  • Military temperature range  (−55°C to +125°C)
  • Controlled manufacturing baseline
  • One assembly/test site
  • One fabrication site
  • Enhanced product change notification
  • Qualification data available on request
  • V62/12628 DSCC Drawing Number

The AD5304/AD5314/AD5324 are quad 8-, 10-, and 12-bit buffered voltage output DACs in 10-lead MSOP and 10-lead LFCSP packages that operate from a single 2.5 V to 5.5 V supply, consuming 500 μA at 3 V. Their on-chip output amplifiers allow rail-to-rail output swing to be achieved with a slew rate of 0.7 V/μs. A 3-wire serial interface is used; it operates at clock rates up to 30 MHz and is compatible with standard SPI, QSPI, MICROWIRE, and DSP interface standards.

The references for the four DACs are derived from one reference pin. The outputs of all DACs can be updated simultaneously using the software LDAC function. The parts incorporate a power-on reset circuit, and ensure that the DAC outputs power up to 0 V and remains there until a valid write takes place to the device. The parts contain a power-down feature that reduces the current consumption of the device to 200 nA @ 5 V (80 nA @ 3 V).

The low power consumption of these parts in normal operation makes them ideally suited to portable battery-operated equipment. The power consumption is 3 mW at 5 V, 1.5 mW at 3 V, reducing to 1 μW in power-down mode.

Applications

  • Portable battery-powered instruments
  • Digital gain and offset adjustment
  • Programmable voltage and current sources
  • Programmable attenuators
  • Industrial process controls

AD5324
2.5 V to 5.5 V, 500 µA Quad Voltage Output 12-Bit DAC in 10-Lead Packages
AD5304-5314-5324-FBL AD5304-5314-5324 Pin Configuration ad5304-5314-5324 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Data Isolators 2
ADuM1300 PRODUCTION Triple-Channel Digital Isolator
ADUM1310 PRODUCTION Triple-Channel Digital Isolators
Operational Amplifiers (Op Amps) 4
AD8638 PRODUCTION 16 V Auto-Zero, Rail-to-Rail Output Operational Amplifier
AD8639 PRODUCTION 16V Dual Auto-Zero, Rail-to-Rail Output, Precision Amplifier
AD820 PRODUCTION Single-Supply, Rail-to-Rail, Low Power FET-Input Op Amp
OP295 PRODUCTION Rail-to-Rail Dual Op Amp
Voltage References 6
REF195 PRODUCTION 5.0V Precision Micropower, Low Dropout, Low Voltage Reference
ADR4550 PRODUCTION Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference
ADR435 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
REF192 PRODUCTION 2.5V Precision Micropower, Low Dropout, Low Voltage Reference
ADR3425 PRODUCTION Micro-Power, High-Accuracy 2.5V Voltage Reference
ADR4525 PRODUCTION Ultra-Low-Noise, High-Accuracy 2.5V Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1


Evaluation Kits

eval board
EVAL-AD5324

AD5324DBZ Evaluation Board

Features and Benefits

  • Full featured evaluation board (EVAL-AD5324DBZ) in conjunction with nanoDAC® motherboard (EVAL-MBnanoDAC-SDZ)
  • On-board references
  • Various link options
  • PC control in conjunction with Analog Devices, Inc., system demonstration platform (SDP)

Product Details

The EVAL-AD5324DBZ evaluation board is designed to quickly prototype AD5324 circuits and reduce design time. The AD5324 operates from a single 2.5 V to 5.5 V supply.


The EVAL-AD5324DBZ interfaces with the USB port of a PC via the SDP-B controller board. Software can be downloaded via the EVAL-AD5324DBZ product page that allows users to program the AD5324.


The EVAL-AD5324DBZ evaluation board requires the SDP-B controller board, which is available for order on the Analog Devices website.


Full data for the AD5324 can be found in the AD5324 data sheet available from Analog Devices and should be consulted in conjunction with user guide UG-975 when using the evaluation board.

EVAL-AD5324
AD5324DBZ Evaluation Board
Eval-AD5324DBZ-Angle-web Eval-AD5324DBZ-Bottom-web Eval-AD5324DBZ-Top-web

Latest Discussions

Recently Viewed