AD5318

PRODUCTION

2.5 V to 5.5 V Octal Voltage Output 10-Bit DACs in 16-Lead TSSOP

Viewing:

Overview

  • AD5308: 8 buffered 8-bit DACs in 16-lead TSSOP A version: ±1 LSB INL, B version: ±0.75 LSB INL
  • AD5318: 8 buffered 10-bit DACs in 16-lead TSSOP A version: ±4 LSB INL, B version: ±3 LSB INL
  • AD5328: 8 buffered 12-bit DACs in 16-lead TSSOP A version: ±16 LSB INL, B version: ±12 LSB INL
  • Low power operation: 0.7 mA @ 3 V
  • Power-down to 120 nA @ 3 V, 400 nA @ 5 V
  • Double-buffered input logic
  • Guaranteed monotonic by design over all codes
  • Buffered/unbuffered/VDD reference input options
  • Output range: 0 V to VREF or 0 V to 2 VREF
  • Power-on reset to 0 V
  • Programmability
    Individual channel power-down
    Simultaneous update of outputs (LDAC)
  • Low power, SPI®-, QSPI™-, MICROWIRE™-, and DSP-compatible 3-wire serial interface
AD5318
2.5 V to 5.5 V Octal Voltage Output 10-Bit DACs in 16-Lead TSSOP
AD5308/AD5318/AD5328 Functional Block Diagram AD5308/AD5318/AD5328 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Data Isolators 2
ADuM1300 PRODUCTION Triple-Channel Digital Isolator
ADUM1310 PRODUCTION Triple-Channel Digital Isolators
Operational Amplifiers (Op Amps) 4
AD820 PRODUCTION Single-Supply, Rail-to-Rail, Low Power FET-Input Op Amp
OP295 PRODUCTION Rail-to-Rail Dual Op Amp
AD8638 PRODUCTION 16 V Auto-Zero, Rail-to-Rail Output Operational Amplifier
AD8639 PRODUCTION 16V Dual Auto-Zero, Rail-to-Rail Output, Precision Amplifier
Voltage References 6
REF195 PRODUCTION 5.0V Precision Micropower, Low Dropout, Low Voltage Reference
ADR4550 PRODUCTION Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference
ADR435 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
REF192 PRODUCTION 2.5V Precision Micropower, Low Dropout, Low Voltage Reference
ADR3425 PRODUCTION Micro-Power, High-Accuracy 2.5V Voltage Reference
ADR4525 PRODUCTION Ultra-Low-Noise, High-Accuracy 2.5V Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Precision DAC Error Budget Tool

Latest Discussions

Recently Viewed