AD5044
PRODUCTIONFully Accurate, Quad, 14-Bit, Buffered VOUT, 4.5 V to 5.5 V nanoDAC® with SPI Interface
- Part Models
- 2
- 1ku List Price
- Starting From $17.26
Overview
- Low power quad 12-/14-/16-bit DAC, ±1 LSB INL
- Pin compatible and performance upgrade to AD5666
- Individual and common voltage reference pin options
- Rail-to-rail operation
- 4.5 V to 5.5 V power supply
- Power-on reset to zero scale or midscale
- 3 power-down functions and per-channel power-down
- Hardware LDAC with software LDAC override function
- CLR function to programmable code
- SDO daisy-chaining option
- 14-/16-lead TSSOP
- Internal reference buffer and internal output amplifier
The AD5024 / AD5044 / AD5064 are low power, quad 12-/14-/ 16-bit buffered voltage output nanoDAC® DACs that offer relative accuracy specifications of 1 LSB INL and 1 LSB DNL with individual reference pins and can operate from a single 4.5 V to 5.5 V supply. The AD5024 / AD5044 / AD5064 parts also offer a differential accuracy specification of ±1 LSB. The parts use a versatile 3-wire, low power Schmitt trigger serial interface that operates at clock rates up to 50 MHz and is compatible with standard SPI, QSPI™, MICROWIRE™, and DSP interface standards. Integrated reference buffers and output amplifiers are also provided on-chip. The AD5024 / AD5044 / AD5064 / AD5064-1 incorporate a power-on reset circuit that ensures the DAC output powers up to zero scale or midscale and remains there until a valid write takes place to the device. The AD5024 / AD5044 / AD5064 / AD5064-1 contain a power-down feature that reduces the current consumption of the device to typically 400 nA at 5 V and provides software selectable output loads while in power- down mode. Total unadjusted error for the parts is <2 mV.
Product Highlights
- Quad channel available in 16-lead TSSOP package.
- 16-bit accurate, 1 LSB INL.
- Low glitch on power-up.
- High speed serial interface with clock speeds up to 50 MHz.
- Reset to known output voltage (zero scale or midscale).
Applications
- Process control
- Data acquisition systems
- Portable battery-powered instruments
- Digital gain and offset adjustment
- Programmable voltage and current sources
- Programmable attenuators
Documentation
Device Drivers 1
Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5044BRUZ | 16-Lead TSSOP | ||
| AD5044BRUZ-REEL7 | 16-Lead TSSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 11, 2011 - 10_0005 Halogen Free Material Change for TSSOP Products Assembled at Amkor |
||
| AD5044BRUZ | PRODUCTION | |
| AD5044BRUZ-REEL7 | PRODUCTION | |
|
Jun 4, 2010 - 10_0148 AD5066 AD5064 AD5044 AD5024 Datasheet Correction |
||
| AD5044BRUZ | PRODUCTION | |
| AD5044BRUZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Data Isolators 2 | ||
| ADuM1300 | PRODUCTION | Triple-Channel Digital Isolator |
| ADUM1310 | PRODUCTION | Triple-Channel Digital Isolators |
| Operational Amplifiers (Op Amps) 4 | ||
| AD820 | PRODUCTION | Single-Supply, Rail-to-Rail, Low Power FET-Input Op Amp |
| OP295 | PRODUCTION | Rail-to-Rail Dual Op Amp |
| AD8638 | PRODUCTION | 16 V Auto-Zero, Rail-to-Rail Output Operational Amplifier |
| AD8639 | PRODUCTION | 16V Dual Auto-Zero, Rail-to-Rail Output, Precision Amplifier |
| Voltage References 6 | ||
| REF195 | PRODUCTION | 5.0V Precision Micropower, Low Dropout, Low Voltage Reference |
| ADR4550 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference |
| ADR435 | PRODUCTION | Ultralow Noise XFET® Voltage References with Current Sink and Source Capability |
| REF192 | PRODUCTION | 2.5V Precision Micropower, Low Dropout, Low Voltage Reference |
| ADR3425 | PRODUCTION | Micro-Power, High-Accuracy 2.5V Voltage Reference |
| ADR4525 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 2.5V Voltage Reference |
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Precision DAC Error Budget Tool