AD5666
PRODUCTIONQuad, 16 Bit D/A Converter with 10ppm/°C Max On-Chip Reference in 14-Lead TSSOP
- Part Models
- 6
- 1ku List Price
- price unavailable
Overview
- Low power quad 16-bit DAC
- 14-lead TSSOP
- On-chip 1.25 V/2.5 V, 5 ppm/°C reference
- Power down to 400 nA at 5 V, 200 nA at 3 V
- 2.7 V to 5.5 V power supply
- Guaranteed monotonic by design
- Power-on reset to zero scale or midscale
- 3 power-down functions
- See data sheet for additional features
The AD5666 is a low power, quad, 16-bit, buffered voltage-output DAC. The part operates from a single 2.7 V to 5.5 V supply and is guaranteed monotonic by design.
The AD5666 has an on-chip reference with an internal gain of 2. The AD5666-1 has a 1.25 V 5 ppm/°C reference, giving a full-scale output of 2.5 V; the AD5666-2 has a 2.5 V 5 ppm/°C reference, giving a full-scale output of 5 V. The on-board reference is off at power-up, allowing the use of an external reference. The internal reference is turned on by writing to the DAC.
The part incorporates a power-on reset circuit that ensures that the DAC output powers up to 0 V (POR pin low) or to midscale (POR pin high) and remains powered up at this level until a valid write takes place. The part contains a power-down feature that reduces the current consumption of the device to 400 nA at 5 V and provides software-selectable output loads while in power-down mode for any or all DAC channels.
The outputs of all DACs can be updated simultaneously using the LDAC function, with the added functionality of user-select-able DAC channels to simultaneously update. There is also an asynchronous CLR that clears all DACs to a software-selectable code—0 V, midscale, or full scale.
The AD5666 utilizes a versatile 3-wire serial interface that operates at clock rates of up to 50 MHz and is compatible with standard SPI®, QSPI™, MICROWIRE™, and DSP interface standards. The on-chip precision output amplifier enables rail-to-rail output swing.
PRODUCT HIGHLIGHTS
- Quad, 16-bit DAC.
- On-chip 1.25 V/2.5 V, 5 ppm/°C reference.
- Available in 14-lead TSSOP.
- Selectable power-on reset to 0 V or midscale.
- Power-down capability. When powered down, the DAC typically consumes 200 nA at 3 V and 400 nA at 5 V.
APPLICATIONS
- Process control
- Data acquisition systems
- Portable battery-powered instruments
- Digital gain and offset adjustment
- Programmable voltage and current sources
- Programmable attenuators
Documentation
Data Sheet 1
User Guide 1
Evaluation Design File 1
Brochure 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5666ARUZ-2 | 14-Lead TSSOP | ||
| AD5666ARUZ-2REEL7 | 14-Lead TSSOP | ||
| AD5666BRUZ-1 | 14-Lead TSSOP | ||
| AD5666BRUZ-1REEL7 | 14-Lead TSSOP | ||
| AD5666BRUZ-2 | 14-Lead TSSOP | ||
| AD5666BRUZ-2REEL7 | 14-Lead TSSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 5, 2021 - 21_0035 Amkor Philippines as an Alternate Site for TSSOP_4.4 |
||
| AD5666ARUZ-2 | PRODUCTION | |
| AD5666ARUZ-2REEL7 | PRODUCTION | |
| AD5666BRUZ-1 | PRODUCTION | |
| AD5666BRUZ-1REEL7 | PRODUCTION | |
| AD5666BRUZ-2 | PRODUCTION | |
| AD5666BRUZ-2REEL7 | PRODUCTION | |
|
Feb 11, 2011 - 10_0005 Halogen Free Material Change for TSSOP Products Assembled at Amkor |
||
| AD5666ARUZ-2 | PRODUCTION | |
| AD5666ARUZ-2REEL7 | PRODUCTION | |
| AD5666BRUZ-1 | PRODUCTION | |
| AD5666BRUZ-1REEL7 | PRODUCTION | |
| AD5666BRUZ-2 | PRODUCTION | |
| AD5666BRUZ-2REEL7 | PRODUCTION | |
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| AD5666ARUZ-2 | PRODUCTION | |
| AD5666BRUZ-1 | PRODUCTION | |
| AD5666BRUZ-2 | PRODUCTION | |
|
Mar 20, 2009 - 09_0035 AD5666 Data Sheet Specification Change |
||
| AD5666ARUZ-2 | PRODUCTION | |
| AD5666ARUZ-2REEL7 | PRODUCTION | |
| AD5666BRUZ-1 | PRODUCTION | |
| AD5666BRUZ-1REEL7 | PRODUCTION | |
| AD5666BRUZ-2 | PRODUCTION | |
| AD5666BRUZ-2REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Precision DAC Error Budget Tool