TMCM-1638

PRODUCTION

Plug-In servo drive 10 to 52V, 7A, S-shaped and SixPoint ramp controller with CAN, RS485 and S/D Interface

Viewing:

Overview

  • Single axis controller/driver with field oriented control
  • +10 to 52V DC motor supply voltage
  • Up to 7A RMS motor current (short term up to 14A)
  • RS485 and CAN interface
  • Single-ended ABN encoder interface
  • Hall sensor inputs
  • Step/direction inputs
  • Stop switch and home switch inputs
  • General purpose inputs and outputs

The TMCM-1638 is a single axis field oriented motor controller/driver board. It supports single phase DC motors, two phase bipolar stepper motors and three phase BLDC motors with up to 7A RMS (10A peak) motor coil current. For motor commutation and position feedback, hall sensors or incremental ABN encoders can be used. For driver-only applications, the TMCM-1638 offers Step/Direction inputs. The TMCM-1638 is also equipped with two analog inputs (0 to 5V range), two digital inputs and two digital (TTL level) outputs. For communication, RS485 and CAN bus interfaces are available. The TMCM-1638 can either be used with TMCL firmware supporting standalone operation as well as direct mode control using the TMCL protocol or with CANopen firmware supporting control using the CANopen® protocol.

APPLICATIONS

  • Laboratory Automation
  • Manufacturing
  • Semiconductor Handling
  • Robotics
  • Factory Automation
  • Test & Measurement
  • Life Science
  • Biotechnology
  • Liquid Handling

TMCM-1638
Plug-In servo drive 10 to 52V, 7A, S-shaped and SixPoint ramp controller with CAN, RS485 and S/D Interface
TMCM-1638 TMCM-1638 Blockdiagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Motor Drivers & Motion Controllers Modules 5
TMCM-BB RECOMMENDED FOR NEW DESIGNS BaseBoard for Slot Type Modules
TMCM-0930 RECOMMENDED FOR NEW DESIGNS Plug-In controller module to control up to four ADI Trinamic motor driver modules using TMCL commands.
TMCM-1230 PRODUCTION Plug-In stepper motor controller/driver module 10 to 30V, 5A, 256 µSteps, SixPoint ramp controller with CAN, RS485 and S/D Interface, StallGuard, CoolStep, StealthChop
TMCM-1637 PRODUCTION Plug-In servo drive 10 to 30V, 5A, S-shaped and SixPoint ramp controller with CAN, RS485 and S/D Interface
TMCM-1231 PRODUCTION Plug-In stepper motor controller/driver module 10 to 52V, 6.5A, 256 µSteps, SixPoint ramp controller with CAN, RS485 and S/D Interface, StallGuard, CoolStep, StealthChop
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on TMCM-1638 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed