MAX4414

PRODUCTION

Low-Power, +3V/+5V, 400MHz Single-Supply Op Amps with Rail-to-Rail Outputs

Excellent Speed/Power and Low-Distortion

Viewing:

Overview

  • Ultra-Low 1.6mA Supply Current
  • Single +3V/+5V Operation
  • High Speed
    • 400MHz -3dB Bandwidth (MAX4414/MAX4416/MAX4418)
    • 200V/µs Slew Rate (MAX4414/MAX4416/MAX4418)
    • 150MHz -3dB Bandwidth (MAX4415/MAX4417/MAX4419)
    • 470V/µs Slew Rate (MAX4415/MAX4417/MAX4419)
  • Rail-to-Rail Outputs
  • Input Common-Mode Range Extends Beyond VEE
  • Low Differential Gain/Phase: 0.03%/0.15°
  • Low Distortion at 5MHz (MAX4414/MAX4416/MAX4418)
    • -93dBc SFDR
    • 0.003% Total Harmonic Distortion
  • Low Cost

The MAX4414–MAX4419 operational amplifiers combine high-speed performance, low distortion, and ultra-low supply current. Consuming just 1.6mA of supply current per amplifier, these devices operate from a single +2.7V to +5.5V supply, have rail-to-rail outputs, and exhibit a common-mode input voltage range that extends from 100mV below ground to within 1.5V of the positive supply rail.

The MAX4414/MAX4416/MAX4418 single/dual/quad op amps are unity-gain stable and achieve a 400MHz -3dB bandwidth with a 200V/µs slew rate. The MAX4415/MAX4417/MAX4419 single/dual/quad op amps are compensated for closed-loop gains of +5V/V or greater and achieve a 150MHz -3dB bandwidth with a 470V/µs slew rate. The combination of high-speed, ultra-low power, and low-distortion makes the MAX4414–MAX4419 ideal for low-power/low-voltage, high-speed portable systems such as video, communications, and instrumentation.

The MAX4414/MAX4415 single and MAX4416/MAX4417 dual amplifiers are available in space-saving 8-pin µMAX® and SO packages, while the MAX4418/MAX4419 quad amplifiers are available in a 14-pin TSSOP package.

Applications

  • Audio Systems
  • Baseband Applications
  • Battery-Powered Applications
  • Keyless Entry
  • Portable Communications
  • Video Line Driver

MAX4414
Low-Power, +3V/+5V, 400MHz Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4414, MAX4415, MAX4416, MAX4417, MAX4418, MAX4419: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Operational Amplifiers (Op Amps) 14
MAX4450 PRODUCTION Ultra-Small, Low-Cost, 210MHz, Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4451 PRODUCTION Ultra-Small, Low-Cost, 210MHz, Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4412 PRODUCTION Low-Cost, Low-Power, Ultra-Small, 3V/5V, 500MHz Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4413 PRODUCTION Low-Cost, Low-Power, Ultra-Small, 3V/5V, 500MHz Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4452 PRODUCTION Low-Cost, +3V/+5V, 620µA, 200MHz, Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4453 PRODUCTION Low-Cost, +3V/+5V, 620µA, 200MHz, Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4454 PRODUCTION Low-Cost, +3V/+5V, 620µA, 200MHz, Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4352 PRODUCTION Low-Cost, +3V/+5V, 620µA, 200MHz, Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4353 PRODUCTION Low-Cost, +3V/+5V, 620µA, 200MHz, Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4354 PRE-RELEASE Low-Cost, +3V/+5V, 620µA, 200MHz, Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4012 PRODUCTION Low-Cost, High-Speed, Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4014 PRODUCTION Low-Cost, High-Speed, Single-Supply, Gain of +2 Buffers with Rail-to-Rail Outputs in SOT23
MAX4016 PRODUCTION Low-Cost, High-Speed, Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4020 PRODUCTION Low-Cost, High-Speed, Single-Supply Op Amps with Rail-to-Rail Outputs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX4414 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed