MAX17261

PRODUCTION

5.1µA Multi-Cell Fuel Gauge with ModelGauge m5 EZ

Industry's Lowest IQ Multi-Cell Fuel Gauge with ModelGauge m5 EZ Eliminates Battery Characterization

Viewing:

Overview

  • ModelGauge m5 EZ
    • No Characterization Required for EZ Performance
    • Robust Against Battery Variation
    • Eliminates Error Near Empty Voltage
    • Eliminates Coulomb-Counter Drift
    • Compensates for Age, Current, and Temperature
    • Does Not Require Empty, Full, or Idle States
  • Low 5.1µA Operating Current
  • Monitors Multiple-Cell Battery Pack
  • Wide Sense Resistor Range: 1mΩ to 1000mΩ
  • PCB Metal Sensing + Temperature Compensation
  • Supports Li+ and Variants Including LiFePO4
  • Thermistor or ±1°C Internal Temperature
  • Dynamic Power Estimates Power Capability During Discharge
  • Time-to-Empty and Time-to-Full Estimation
  • Predicts Remaining Capacity Under Theoretical Load
  • No Calibration Required
  • Alert Indicator for Voltage, SOC, Temperature, Current, and 1% SOC Change
MAX17261
5.1µA Multi-Cell Fuel Gauge with ModelGauge m5 EZ
MAX17261: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Monitors & Fuel Gauges 3
MAX17205 PRODUCTION Stand-Alone ModelGauge m5 Fuel Gauge with SHA-256 Authentication
MAX17215 PRODUCTION Stand-Alone ModelGauge m5 Fuel Gauge with SHA-256 Authentication
MAX17049 PRODUCTION 3µA 1-Cell/2-Cell Fuel Gauge with ModelGauge
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
MAX77963EVKIT

Evaluation Kit for MAX77963

Features and Benefits

  • Evaluates the MAX77963 USB Type-C Buck-Boost Charger with Integrated FETs for 2S/3S Li-Ion Batteries
  • Demonstrates 3.5V to 23V Input Operating Range
  • Demonstrates Charging Up to 3.2A
  • Demonstrates USB-OTG Functionality
  • Demonstrates JEITA Compliance with On-Board Dummy Thermistors
  • Demonstrates 8-Channel 12-Bit SAR ADC
  • Demonstrates Spread Spectrum
  • Fully Assembled and Tested
  • I2C Serial Interface

Product Details

The MAX77963 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed circuit board (PCB) that evaluates the MAX77963, a 3.2A USB Type-C® buck-boost charger.

The MAX77963 EV kit includes the IC evaluation board with an integrated I2C-communication interface and USB micro-B cable. Windows® based graphical-user interface (GUI) software is available for use with the EV kit and can be downloaded from Analog Devices website at www.analog.com/max77963evkit. Windows 7 or newer Windows operating system is required to use the EV kit software.

eval board
MAX17261GEVKIT

Evaluation Kit for the MAX17261

Features and Benefits

  • ModelGauge m5 Algorithm
  • Monitors from 2S+ Cell Packs
  • Battery Pack Input Voltage Range of +4.6V to +39.2V
  • Thermistor Measurement Network
  • Optional On-Board PCB Trace Sense Resistor
  • Windows 7 or Newer Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17261G/MAX17261X evaluation kits (EV kits) are fully assembled and tested surface-mount PCBs that evaluate the stand-alone ModelGauge™ m5 host-side fuel-gauge ICs for lithium-ion (Li+) batteries in handheld and portable equipment.

The MAX17261G/MAX17261X EV kits include the Maxim DS91230+ USB interface, IC evaluation board, and RJ-11 connection cable. Windows®-based graphical user interface (GUI) software is available for use with the EV kits and can be downloaded from Maxim’s website at MAX17261 (under the Design Resources tab). Windows 7 or newer Windows operating system is required to use with the EV kit GUI software.

Applications

  • Tablets, 2-in-1 Laptops
  • Digital Still, Video, and Action Cameras
  • Medical Devices
  • Handheld Computers and Terminals
  • Financial Terminals
  • Mobile Printers
  • Augmented/Virtual Reality Devices
  • Robots
  • E-Bikes
  • Battery Backups
  • Wireless Speakers

eval board
MAX17261XEVKIT

Evaluation Kit for the MAX17261

Features and Benefits

  • ModelGauge m5 Algorithm
  • Monitors from 2S+ Cell Packs
  • Battery Pack Input Voltage Range of +4.6V to +39.2V
  • Thermistor Measurement Network
  • Optional On-Board PCB Trace Sense Resistor
  • Windows 7 or Newer Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17261G/MAX17261X evaluation kits (EV kits) are fully assembled and tested surface-mount PCBs that evaluate the stand-alone ModelGauge™ m5 host-side fuel-gauge ICs for lithium-ion (Li+) batteries in handheld and portable equipment.

The MAX17261G/MAX17261X EV kits include the Maxim DS91230+ USB interface, IC evaluation board, and RJ-11 connection cable. Windows®-based graphical user interface (GUI) software is available for use with the EV kits and can be downloaded from Maxim’s website at MAX17261 (under the Design Resources tab). Windows 7 or newer Windows operating system is required to use with the EV kit GUI software.

Applications

  • Tablets, 2-in-1 Laptops
  • Digital Still, Video, and Action Cameras
  • Medical Devices
  • Handheld Computers and Terminals
  • Financial Terminals
  • Mobile Printers
  • Augmented/Virtual Reality Devices
  • Robots
  • E-Bikes
  • Battery Backups
  • Wireless Speakers

MAX77963EVKIT
Evaluation Kit for MAX77963
MAX77963EVKIT Board Photo Angle MAX77963EVKIT Board Photo Top MAX77963EVKIT Board Photo Bottom
MAX17261GEVKIT
Evaluation Kit for the MAX17261
MAX17261GEVKIT, MAX17261XEVKIT: Board Photo
MAX17261XEVKIT
Evaluation Kit for the MAX17261
MAX17261GEVKIT, MAX17261XEVKIT: Board Photo

Reference Designs

MAXREFDES1260
MAXREFDES1260 Circuits from the lab

Li Battery Charger and Monitor System with 3A USB-C Input

Features and Benefits

  • Proven PCB Layout
  • Full Assembled and Tested
  • Monitors from 2S Cell Packs
  • Windows 10 Compatible Software
  • I2C serial interface Applications
  • Tablets, Two-in-One Laptops
  • Digital Imaging (DSC, DVC)
  • USB Type-C Two-Cell Pack Equipment
MAXREFDES1260
Li Battery Charger and Monitor System with 3A USB-C Input
MAXREFDES1260

Latest Discussions

Recently Viewed