Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Evaluates the MAX77963 USB Type-C Buck-Boost Charger with Integrated FETs for 2S/3S Li-Ion Batteries
- Demonstrates 3.5V to 23V Input Operating Range
- Demonstrates Charging Up to 3.2A
- Demonstrates USB-OTG Functionality
- Demonstrates JEITA Compliance with On-Board Dummy Thermistors
- Demonstrates 8-Channel 12-Bit SAR ADC
- Demonstrates Spread Spectrum
- Fully Assembled and Tested
- I2C Serial Interface
Product Details
The MAX77963 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed circuit board (PCB) that evaluates the MAX77963, a 3.2A USB Type-C® buck-boost charger.
The MAX77963 EV kit includes the IC evaluation board with an integrated I2C-communication interface and USB micro-B cable. Windows® based graphical-user interface (GUI) software is available for use with the EV kit and can be downloaded from Analog Devices website at www.analog.com/max77963evkit. Windows 7 or newer Windows operating system is required to use the EV kit software.
Markets and Technologies
Applicable Parts
System Requirements
- MAX77963 EV kit
- Adjustable DC power supply
- Battery or simulated battery
- 2- or 3-cell Li-ion protected battery
- Simulated battery or preloaded power supply
- Oscilloscope
- Two voltmeters
- Two ammeters
- Lab cables with appropriate current rating
- USB Micro-B cable
- PC with Windows 7 or newer operating system and USB port
Documentation & Resources
-
MAX77963EVKIT: Evaluation Kit for MAX77963 (Rev. 0)6/23/2023PDF1 M
-
MAX77963EVKIT Gerber Files6/23/2023ZIP1 M