LTM4650-1

RECOMMENDED FOR NEW DESIGNS

Dual 25A or Single 50A µModule Regulator with 0.8% DC and 3% Transient Accuracy

Viewing:

Overview

  • ±0.8% Maximum Total DC Output Error Over Line and Load (LTM4650-1A)
  • ±3% Transient Output Error with Minimum Output Capacitance
  • Dual 25A or Single 50A Output
  • 4.5V to 15V Input, 0.6V to 1.8V Output Voltage Range
  • Differential Remote Sense Amplifier
  • Current Mode Control/Fast Transient Response
  • Current Sharing Up to 300A
  • 16mm × 16mm × 5.01mm BGA Package

The LTM4650-1A/LTM4650-1B is dual 25A or single 50A output step-down µModule® (power module) regulator with ±0.8% (LTM4650-1A) and ±1.5% (LTM4650-1B) total DC output error with ±3% transient output error. Included in the package are the switching controller, power FETs, inductors, and all supporting components. External compensation allows for fast transient response to minimize output capacitance when powering FPGAs, ASICs, and processors. With synchronized multiphase parallel current sharing, six LTM4650-1 devices can deliver up to 300A. The LTM4650-1 is offered in a 16mm × 16mm × 5.01 BGA package, with SnPb (BGA) or RoHS compliant terminal finish.

VIN Range VOUT Range Comp DC VOUT Accy
LTM4650 4.5V to 15V 0.6V to 1.8V Internal 1.5%
LTM4650-1B 4.5V to 15V 0.6V to 1.8V External 1.5%
LTM4650-1A 4.5V to 15V 0.6V to 1.8V External 0.8%
LTM4650A 4.5V to 16V 0.6V to 5.5V Internal 1%
LTM4650A-1 4.5V to 16V 0.6V to 5.5V External 1%

Applications

  • FPGA, ASIC, μProcessor Core Voltage Regulation
  • Information, Communication Systems

LTM4650-1
Dual 25A or Single 50A µModule Regulator with 0.8% DC and 3% Transient Accuracy
50A, 1.0V Output DC/DC μModule Regulator 1.0V Output Efficiency, fSW = 500kHz 25% Load Step Transient Response, ±3% Output Regulation Window. 12VIN, 1.0VOUT, 50A with 6x 220μF Ceramic Cap Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Power System Management (PSM) & Sequencers 1
LTC2975 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Input Current and Energy Measurement
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2455A-C

LTM4650-1 Demo Board | LTM4650-1 (x4) Buck µModule Regulator, 4.5V ≤ VIN ≤ 15V, VOUT = 0.9V to 1.8V @ 200A

Product Details

Demonstration Circuit 2455A-C features PolyPhase® design using four LTM4650EY-1 (B-grade) high efficiency, high density, dual 25A, switch mode step-down power module regulators. The input voltage is from 4.5V to 15V. The output voltage is jumper selectable from 0.9V to 1.8V. DC2455A-C can deliver nominal 200A output current. As explained in the data sheet, output current de-rating is necessary for certain VIN, VOUT, and thermal conditions.


DC2455A-C always operates in continuous conduction mode. The switching frequency can be programmed through a resistor or can be synchronized to an external clock signal. The board allows the user to program how its output voltage ramps up and down through the TRACK pin. The output voltage is tightly regulated between test points “VO+ ” and “VO– ” through remote output voltage sensing, which improves output voltage regulation at heavy loads. These features and the availability of the LTM4650EY-1 in a compact 16mm × 16mm × 5.01mm BGA package make it ideal for use in many high-density point-of-load regulation applications. The LTM4650-1 data sheet must be read in conjunction with this demo manual for working on or modifying the demo circuit DC2455A-C.

eval board
DC2455A-A

LTM4650-1 Demo Board | LTM4650-1 (x2) Buck µModule Regulator, 4.5V ≤ VIN ≤ 15V, VOUT = 0.9V to 1.8V @ 100A

Product Details

Demonstration Circuit 2455A-A features PolyPhase® operation using two LTM4650EY-1 (B-grade), high efficiency, high density, dual 25A/single 50A, switchmode step-down µModule regulators in parallel. The DC2455 input voltage is from 4.5V to 15V, and the output voltage is jumper-selectable from 0.9V to 1.8V. The output voltage is tightly regulated between pins “Vo+” and “Vo–” using remote output voltage sensing, which improves output voltage regulation at heavy loads. DC2455A-A delivers a nominal 100A output current.


As explained in the data sheet, output current derating is necessary for certain VIN, VOUT and thermal conditions. DC2455A-A is configured for continuous conduction mode. The nominal 1MHz switching frequency can be programmed through a resistor or can be synchronized to an external clock signal. The board allows the user to program output voltage ramp up and ramp down via the TRACK pin.  These features and the availability of the LTM4650EY-1 in a compact 16mm × 16mm × 5.01mm BGA package make the LTM4650-1 ideal for use in many high-density point-of-load regulation applications. The LTM4650-1 data sheet must be read in conjunction with this demo manual for working on or modifying the demo circuit DC2455A-A.


 


eval board
DC2455A-B

LTM4650-1 Demo Board | LTM4650-1 (x3) Buck µModule Regulator, 4.5V ≤ VIN ≤ 15V, VOUT= 0.9V to 1.8V @ 150A

Product Details

Demonstration Circuit 2455A-B features PolyPhase® design using three LTM4650EY-1 (B-grade high efficiency, high density, dual 25A, switch mode step-down power module regulators. The input voltage is from 4.5V to 15V. The output voltage is jumper selectable from 0.9V to 1.8V. DC2455A-B can deliver nominal 150A output current. As explained in the data sheet, output current de-rating is necessary for certain VIN , VOUT , and thermal conditions. DC2455A-B always operates in continuous conduction mode.


The switching frequency can be programmed through a resistor or can be synchronized to an external clock signal. The board allows the user to program how its output voltage ramps up and down through the TRACK pin. The output voltage is tightly regulated between test points “VO+ ” and “VO– ” through remote output voltage sensing, which improves output voltage regulation at heavy loads. These features and the availability of the LTM4650EY-1 in a compact 16mm × 16mm × 5.01mm BGA package make it ideal for use in many high-density point-of-load regulation applications. The LTM4650-1 data sheet must be read in conjunction with this demo manual for working on or modifying the demo circuit DC2455A-B.

eval board
DC2378A-B

LTM4650-1 Demo Board | Single 50A/Dual 25A Buck µModule Regulator, 4.5V ≤ VIN ≤ 15V, VOUT1/VOUT2 = 0.9V/1.0V/1.2V/1.5V/1.8V @ 25A

Product Details

Demonstration circuit DC2378A-B features the LTM4650EY-1, the high efficiency, high density, dual 25A, single 50A, switch mode step-down power module regulator. The input voltage is from 4.5V to 15V. The output voltage is programmable from 0.6V to 1.8V. DC2378A-B can deliver 25A maximum current from each channel. As explained in the data sheet, output current derating is necessary for certain VIN, VOUT, and thermal conditions. The board operates in continuous conduction mode in heavy load conditions. For high efficiency at low load currents, the MODE jumper (JP1) selects pulse-skipping mode for noise sensitive applications or Burst Mode® operation in less noise sensitive applications. Two outputs can be connected in parallel for a single 50A output solution with optional jumper resistors. The board allows the user to program how its output ramps up and down through the TRACK/SS pin. The output can be set up to either coincidentally or ratiometrically track with another supply’s output. Remote output voltage sensing is available for improved output voltage regulation at the load point. These features and the availability of the LTM4650EY-1 in a compact 15mm × 15mm × 5.01mm BGA package make it ideal for use in many high density point-of-load regulation applications. The LTM4650-1 data sheet must be read in conjunction with this demo manual for working on or modifying the demo circuit DC2378A-B.

eval board
DC2479A-B

LTM4650EY-1 Demo Board | Dual Phase Buck μModule Regulator, 4.5V ≤ VIN ≤ 15V, VOUT = 0.6V to 1.8V @ 50A

Product Details

Demonstration circuit 2479A-B features the LTM4650EY-1, the high efficiency, high density, dual 25A, single 50A switch mode step-down power module regulator with external compensation. The input voltage is from 4.5V to 15V. The output voltage is programmable from 0.6V to 1.8V. DC2479A-B is configured as dual-phase, single-output, which can deliver up to 50A maximum. The board designs with minimum components to demonstrate this high efficiency, high density μModule. As explained in the data sheet, output current de-rating is necessary for certain VIN, VOUT, and thermal conditions. These features and the availability of the LTM4650EY-1 in a compact 16mm × 16mm × 5.01mm BGA package make it ideal for use in many high-density point-of-load applications. The LTM4650-1 data sheet must be read in conjunction with this demo manual for working on or modifying the demo circuit DC2479A-B.

eval board
DC2268A-H

LTM4650-1 Dual 25A or Single 50A µModule Regulator

Product Details

Demonstration circuit 2268A-H is a high efficiency, high density, dual 25A, switch mode step-down power supply on a compact 1.5-inch × 1.2-inch PCB. It features the LTM4650-1 µModule® regulator. The input voltage is from 4.5V to 15V. The output voltage is programmable from 0.6V to 1.8V. DC2268A-H can deliver up to 25A maximum in each channel. As explained in the data sheet, output current derating is necessary for certain VIN, VOUT, and thermal conditions. The board operates in continuous conduction mode in heavy load conditions. For high efficiency at low load currents, the resistor jumper (R1/R2) selects pulse-skipping mode for noise sensitive applications or Burst Mode® operation in less noise sensitive applications. Two outputs can be connected in parallel for a single 50A output solution with optional jumper resistors. The board allows the user to program how its output ramps up and down through the TRACK/SS pin. Remote output voltage sensing is available for improved output voltage regulation at the load point. An optional input inductor L1 reduces the EMI noise for noise sensitive applications. DC2268A can be easily inserted to an edge connector for testing and debugging. These features and the availability of the LTM4650-1 in a compact 16mm × 16mm × 5.01mm BGA package make it ideal for use in many high density point-of-load regulation applications. The LTM4650-1 data sheet must be read in conjunction with this demo manual for working on or modifying the DC2268A-H.

DC2455A-C
LTM4650-1 Demo Board | LTM4650-1 (x4) Buck µModule Regulator, 4.5V ≤ VIN ≤ 15V, VOUT = 0.9V to 1.8V @ 200A
DC2455A-C - Demo Board Image
DC2455A-A
LTM4650-1 Demo Board | LTM4650-1 (x2) Buck µModule Regulator, 4.5V ≤ VIN ≤ 15V, VOUT = 0.9V to 1.8V @ 100A
DC2455A-A Demo Board Image
DC2455A-B
LTM4650-1 Demo Board | LTM4650-1 (x3) Buck µModule Regulator, 4.5V ≤ VIN ≤ 15V, VOUT= 0.9V to 1.8V @ 150A
DC2455A-B - Demo Board Image
DC2378A-B
LTM4650-1 Demo Board | Single 50A/Dual 25A Buck µModule Regulator, 4.5V ≤ VIN ≤ 15V, VOUT1/VOUT2 = 0.9V/1.0V/1.2V/1.5V/1.8V @ 25A
DC2378A-B - Demo Board Image
DC2479A-B
LTM4650EY-1 Demo Board | Dual Phase Buck μModule Regulator, 4.5V ≤ VIN ≤ 15V, VOUT = 0.6V to 1.8V @ 50A
DC2479A-A Demo Board DC2479A-A Demo Board DC2479A-A Demo Board DC2479A-A Demo Board
DC2268A-H
LTM4650-1 Dual 25A or Single 50A µModule Regulator
DC2268A-H Application Circuit DC2268A-H Image

Latest Discussions

No discussions on LTM4650-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed