ADT7604
RECOMMENDED FOR NEW DESIGNS20-Channel, Data Center Thermal Measurement and Leak Sensing System
Thermal Measurement and Leak Sensing System
- Part Models
- 6
- 1ku List Price
- Starting From $21.52
Overview
- Directly Digitizes:
- Copper Trace Temperature Sensors
- Liquid Leakage Sensing
- 2-, 3-, or 4-Wire RTDs
- Thermistors
- Zero-Config Startup through On-Chip EEPROM
- Single 2.85V to 5.25V Supply
- No Negative Supply Required
- 20 Single-Ended/10 Differential Inputs Allow
- Interchanging Sensors
- Built-in Standard and User-Programmable
- Coefficients for RTDs and Thermistors
- Automatic Open-Circuit, Short-Circuit, and Fault Detection
- Buffered Inputs Allow External Filtering
- Simultaneous 50Hz/60Hz Rejection
The ADT7604 measures a wide variety of temperature sensors and digitally outputs the result, in °C, °F, or Ω, with 0.1°C accuracy and 0.001°C resolution. The device measures temperature with standard 2-, 3-, or 4-wire RTDs and thermistors. It has 20 reconfigurable analog inputs enabling many sensor connections and configuration options. The ADT7604 includes excitation current sources and fault-detection circuitry appropriate for each type of temperature sensor, as well as an EEPROM for storing custom coefficients and channel configuration data.
The ADT7604 features accurate temperature measurement with copper trace sensors, which are thin copper traces integrated into PCBs or laminate substrates, and can be placed in mechanically hard-to-reach places to sense thermal hotspots. The ADT7604 also accurately measures resistive leak sensors for safety monitoring in liquid-handling systems.
The ADT7604 allows direct interfacing to ground-referenced sensors without the need for level shifters, negative supply voltages, or external amplifiers. All signals are buffered and simultaneously digitized with two high-accuracy, 24-bit Δ-Σ ADCs.
APPLICATIONS
- AI/HPC Data Center Liquid Cooling Systems
- Server Rack Thermal Management
- Industrial Process Control and Monitoring
- CDU and Coolant Distribution Unit Monitoring
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADT7604ASTZ | 48-Lead LQFP (7mm x 7mm) | ||
| ADT7604ASTZ-RL | 48-Lead LQFP (7mm x 7mm) | ||
| ADT7604BSTZ | 48-Lead LQFP (7mm x 7mm) | ||
| ADT7604BSTZ-RL | 48-Lead LQFP (7mm x 7mm) | ||
| ADT7604CSTZ | 48-Lead LQFP (7mm x 7mm) | ||
| ADT7604CSTZ-RL | 48-Lead LQFP (7mm x 7mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on ADT7604 yet. Have something to say?
Start a Discussion on EngineerZone®