ADE7953
PRODUCTIONSingle Phase Multifunction Metering IC with Neutral Current Measurement
- Part Models
- 3
- 1ku List Price
- Starting From $1.94
Overview
- Highly accurate; supports EN 50470-1, EN 50470-3, IEC 62053-21, IEC 62053-22, and IEC 62053-23 standards
- Measures active, reactive, and apparent energy; sampled waveform; current and voltage rms
- Provides a second current input for neutral current measurement
- Less than 0.1% error in active and reactive energy
- measurements over a dynamic range of 3000:1
- Less than 0.2% error in instantaneous IRMS measurement over a dynamic range of 1000:1
- Provides apparent energy measurement and instantaneous power readings
- 1.23 kHz bandwidth operation
- Flexible PGA gain stage (up to ×22)
- Includes internal integrators for use with Rogowski coil sensors
- SPI, I2C, or UART communication
The ADE7953 is a high accuracy electrical energy measurement IC intended for single phase applications. It measures line voltage and current and calculates active, reactive, and apparent energy, as well as instantaneous rms voltage and current.
The device incorporates three Σ-Δ ADCs with a high accuracy energy measurement core. The second input channel simultaneously measures neutral current and enables tamper detection and neutral current billing. The additional channel incorporates a complete signal path that allows a full range of measurements. Each input channel supports independent and flexible gain stages, making the device suitable for use with a variety of current sensors such as current transformers (CTs) and low value shunt resistors. Two on-chip integrators facilitate the use of Rogowski coil sensors.
The ADE7953 provides access to on-chip meter registers via a variety of communication interfaces including SPI, I2C, and UART. Two configurable low jitter pulse output pins provide outputs that are proportional to active, reactive, or apparent energy, as well as current and voltage rms. A full range of power quality information such as overcurrent, overvoltage, peak, and sag detection are accessible via the external IRQ pin. Independent active, reactive, and apparent no-load detections are included to prevent “meter creep.” Dedicated reverse power (REVP), zero-crossing voltage (ZX), and zero-crossing current (ZX_I) pins are also provided. The ADE7953 energy metering IC operates from a 3.3 V supply voltage and is available in a 28-lead LFCSP package.
Documentation
Data Sheet 1
User Guide 1
Application Note 3
Product Highlight 1
Frequently Asked Question 1
Video 1
Product Highlight 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD71157ACPZ-RL | 28-Lead LFCSP (5mm x 5mm x 0.75mm w/ EP) | ||
| ADE7953ACPZ | 28-Lead LFCSP (5mm x 5mm x 0.75mm w/ EP) | ||
| ADE7953ACPZ-RL | 28-Lead LFCSP (5mm x 5mm x 0.75mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 7, 2026 - 25_0170 Alternate Assembly Site UTAC Thailand for Select LFCSP Products |
||
| ADE7953ACPZ | PRODUCTION | |
| ADE7953ACPZ-RL | PRODUCTION | |
|
Nov 12, 2025 - 25_0162 Gold to Copper Wire Conversion |
||
| ADE7953ACPZ | PRODUCTION | |
| ADE7953ACPZ-RL | PRODUCTION | |
|
Feb 25, 2025 - 25_0055 Gold Wire to Copper Wire Conversion(PCA) |
||
| ADE7953ACPZ | PRODUCTION | |
| ADE7953ACPZ-RL | PRODUCTION | |
|
Feb 6, 2017 - 16_0234 Assembly Transfer to ASE Korea and Test Transfer to STATS ChipPAC Singapore of Select LFCSP Parts. |
||
| ADE7953ACPZ | PRODUCTION | |
| ADE7953ACPZ-RL | PRODUCTION | |
|
Aug 6, 2014 - 13_0230 Assembly and Test Transfer of Select 3.5x3.5, 4x3, 4x4, and 5x5mm LFCSP Products to STATS ChipPAC China |
||
| ADE7953ACPZ | PRODUCTION | |
| ADE7953ACPZ-RL | PRODUCTION | |
|
Jan 27, 2014 - 13_0322 Mask Change for ADE7953 and Datasheet Update |
||
| ADE7953ACPZ | PRODUCTION | |
| ADE7953ACPZ-RL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 4 | ||
| ADUM1250 | PRODUCTION | Hot Swappable Dual I2C Isolator |
| ADM487E | PRODUCTION | 5 V, ±15 kV ESD Protected, Half Duplex RS-485/RS-422 Transceiver (250 kbps, ¼ Load) |
| ADuM2250 | PRODUCTION | Hot-Swappable Dual I2C® Isolators, 5 kV |
| ADM2487E | PRODUCTION | 2.5 kV Signal Isolated, ESD Protected, Full/Half Duplex RS-485 Transceiver w/ Transformer Driver (500 kbps) |
| Voltage References 2 | ||
| ADR3412 | PRODUCTION | Micro-Power, High-Accuracy 1.2V Voltage Reference. |
| ADR280 | PRODUCTION | 1.2 V Ultralow Power High PSRR Voltage Reference |