ADAQ4380-4
RECOMMENDED FOR NEW DESIGNSQuad, 16-bit, 4 MSPS, Simultaneous Sampling, μModule Data Acquisition Solution
- Part Models
- 1
- 1ku List Price
- Starting From $42.40
Overview
- Easy to use μModule data acquisition system
- 11x footprint reduction vs. discrete solution
- Integrated critical passive components
- 5V single supply operation
- Guaranteed 16-bit no missing codes
- On-chip oversampling function
- 2-bit Resolution Boost
- Out of Range Indicator (ALERT)
- INL: ±0.6 LSB typical, ±2 LSB maximum
- SNR (typical)
- 91.0 dB at Gain = 1.0, fIN = 1 kHz
- 98.3 dB with OSR = x8 at Gain = 1.0, fIN = 1 kHz
- Channel-to-Channel phase matching: 0.005° typical at fIN = 20 kHz
- Integrated high precision reference, 3 ppm/°C typical drift
- Gain error: 0.005% typical
- Gain drift: 0.8 ppm/°C typical
- Integrated Internal Buffer with VCM generation
- Integrated Fully Differential ADC driver with signal scaling
- Wide Input common-mode voltage range
- High common-mode rejection
- Single-ended to differential conversion
- Pin selectable input range with over-range
- Input Ranges: ±2V, ±3.3V, ±5.5V, ±11V
- Gain/Attenuation: G = 0.3, 0.6, 1.0, and 1.6
- High Speed Serial Interface
- 8 mm x 8 mm, 0.8 mm pitch, 81-ball CSP_BGA package
The ADAQ4380-4 is a quad-channel precision data acquisition (DAQ) signal chain μModule solution that reduces the development cycle of a precision measurement system by transferring the signal chain design challenges of component selection, optimization, and layout from the designer to the device.
Using system-in-package (SIP) technology, the ADAQ4380-4 reduces end system component count by combining multiple common signal processing and conditioning blocks into a single device. These blocks include a quad-channel, high resolution 16-bit, 4 MSPS simultaneous sampling SAR ADC, low noise, fully differential ADC driver amplifier, a 3.3 V precision voltage reference, low-noise buffer amplifiers, and low-dropout linear regulator.
The ADAQ4380-4 has an on-chip oversampling blocks to improve the dynamic range and reduce noise at lower bandwidths. The oversampling can boost up to two bits of added resolution. It provides the flexibility of a configurable ADC driver feedback loop to allow four gain and attenuation adjustments, and accept both fully differential or single-ended to differential input configuration.
Using Analog Devices, Inc. iPassives® technology, the ADAQ4380-4 incorporates critical passive components with superior matching and drift characteristics to minimize temperature dependent error sources and to offer optimized signal chain performance. Housed in a small 8 mm × 8 mm × 0.8 mm pitch, 81- ball CSP_BGA package, the ADAQ4380-4 enables compact design without sacrificing performance and simplifies end system bill of materials management. The ADAQ4380-4's optimum performance is guaranteed with a single 5 V supply operation, all the required bypass and decoupling capacitors are included inside the package. The level of ADAQ4380-4 system integration solves many design challenges, which enables a compact and simple solution for a multichannel application.
The conversion result can clock out simultaneously through 4-wire mode for faster throughput or through 1-wire serial mode when slower throughput is allowed. The ADAQ4380-4 is compatible with 1.8 V, 2.5 V, and 3.3 V interfaces using the separate logic supply. The ADAQ4380-4 is specified to operate over a temperature range of −40°C to +105°C.
Applications
- Lab Grade Battery Test System
- Motor Control Current Sense
- Motor Control Position Feedback
- Sonar
- Power Quality Monitoring
- Data Acquisition System
- Erbium-Doped Fiber Amplifier (EDFA) applications
- I and Q Demodulation
| Type | 500 kSPS | 1 MSPS to 2 MSPS | 4 MSPS |
| 14-bit | ADAQ4381-4 | ||
| 16-bit | ADAQ7988 | ADAQ4380-4 | |
| 18-bit | ADAQ4003 |
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADAQ4380-4BBCZ | 81-Ball CSP-BGA (8 mm x 8 mm x 1.72 mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- ADAQ4380
- ADAQ4380-4
IBIS Model 1
ADI Circuit Explorer™
ADI Circuit Explorer™ uses AI to interpret natural language prompts and search a database of validated analog circuit designs, helping you quickly find the best match for your needs.
Open ToolSignal Chain Designer
Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.
Open ToolLTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on ADAQ4380-4 yet. Have something to say?
Start a Discussion on EngineerZone®