ADA4620-2

RECOMMENDED FOR NEW DESIGNS

36 V, Precision, Low Noise, 16.5 MHz JFET Op Amp with Rail-to-Rail Output

Viewing:

Overview

  • Low offset voltage: ±32 μV typ
  • Low offset voltage drift: ±0.32 μV/°C typ
  • Low input bias current: ±0.8 pA typ, ±5 pA max
  • Low 1/f noise: 225 nV p-p, 0.1 Hz to 10 Hz typ
  • Voltage noise density: 5.1 nV/√Hz at 1 kHz typ
  • Gain bandwidth product: 16 MHz typ
  • High slew rate: 32 V/μs typ
  • Low THD + N: −148 dB at 1 kHz typ
  • Low supply current: 1.3 mA per amplifier typ
  • Wide power supply range
    • Single supply: 4.5 V to 36 V
    • Dual supplies: ±2.25 V to ±18 V
  • No phase reversal
  • Unity-gain stable
  • Extended high input common-mode range
    • (V+) − 4.4 V < VCM ≤ (V+)
  • Multiple channel options:
    • ADA4620-1 single channel
    • ADA4620-2 dual channel
ADA4620-2
36 V, Precision, Low Noise, 16.5 MHz JFET Op Amp with Rail-to-Rail Output
ADA4620-2 Chip ADA4620-1/ADA4620-2 Typical Application Diagram ADA4620-2 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 1
AD4630-24 RECOMMENDED FOR NEW DESIGNS 24-Bit, 2 MSPS Dual Channel SAR ADC
Differential Amplifiers 1
ADA4945-1 PRODUCTION High Speed, ±0.1 µV/˚C Offset Drift, Fully Differential ADC Driver
Instrumentation Amplifiers 1
AD8421 RECOMMENDED FOR NEW DESIGNS 3 nV /√Hz, Low Power Instrumentation Amplifier
LDO Linear Regulators 3
LT3032 Series Dual 150mA Positive/Negative Low Noise Low Dropout Linear Regulator
LT3093 RECOMMENDED FOR NEW DESIGNS –20V, 200mA, Ultralow Noise, Ultrahigh PSRR Negative Linear Regulator
LT3042 RECOMMENDED FOR NEW DESIGNS 20V, 200mA, Ultralow Noise, Ultrahigh PSRR RF Linear Regulator
Operational Amplifiers (Op Amps) 2
ADA4510-2 RECOMMENDED FOR NEW DESIGNS Precision, 40 V, ±70 nV/°C, Rail-to-Rail Input and Output Op Amp with DigiTrim
ADA4620-1 RECOMMENDED FOR NEW DESIGNS 36 V, Precision, Low Noise, 16.5 MHz JFET Op Amp with Rail-to-Rail Output
Switching Regulators & Controllers 1
ADP5070 PRODUCTION 1 A/0.6 A, DC-to-DC Switching Regulator with Independent Positive and Negative Outputs
Voltage References 1
ADR1001 RECOMMENDED FOR NEW DESIGNS Oven-Controlled, Buried Zener, Precision Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADA4620

ADI Circuit Explorer™

ADI Circuit Explorer™ uses AI to interpret natural language prompts and search a database of validated analog circuit designs, helping you quickly find the best match for your needs.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADA4620-2

Evaluating the ADA4620-2 36 V, Precision, Low Noise, 16.5 MHz JFET Op Amp

Features and Benefits

  • Full-featured evaluation board for the ADA4620-2
  • Enables quick prototyping
  • Provisions for user-defined circuit configuration
  • Footprint provision for a photodiode for rapid evaluation
  • Edge-mounted connectors and test point provisions

Product Details

The EVAL-ADA4620-2ARZ is an evaluation board designed for the ADA4620-2, a 36 V, precision, low noise, low offset drift, JFET op amp, available in an 8-lead SOIC package. The ADA4620-2 is preconfigured on this board as a unity-gain follower buffer. This four-layer evaluation board includes edge-mounted subminiature version A (SMA) connectors on both the inputs and outputs, facilitating efficient connections to test and measurement equipment or external circuits.

The evaluation board's ground plane, component placement, and power supply decoupling are optimized for maximum circuit flexibility and performance.

Additionally, the evaluation board features a variety of unpopulated resistor and capacitor pads, offering multiple choices and extensive flexibility for various application circuits and configurations, such as active loop filter, transimpedance amplifier (TIA), and charge amplifier. Furthermore, a combination of test points and edge-mounted SMA connectors are utilized for inputs, output, and signal measurements.

The evaluation board includes provisions for photodiode footprints, facilitating easy configuration of a TIA. Additionally, the evaluation board offers provisions for constructing various types of filters. To select specific component values and design filters, refer to https://tools.analog.com/en/filterwizard.

The ADA4620-2 data sheet covers the specifications, details of device operation, and application circuit configurations and guidance. Consult the data sheet with this user guide for a better understanding of the device operation, especially when powering up the evaluation board for the first time.

EVAL-ADA4620-2
Evaluating the ADA4620-2 36 V, Precision, Low Noise, 16.5 MHz JFET Op Amp
EVAL-ADA4620-2 Board Photo Angle View EVAL-ADA4620-2 Board Photo Top View EVAL-ADA4620-2 Board Photo Bottom View

Latest Discussions

No discussions on ADA4620-2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed