AD9558
RECOMMENDED FOR NEW DESIGNSQuad Input Multiservice Line Card Adaptive Clock Translator with Frame Sync
- Part Models
- 2
- 1ku List Price
- Starting From $24.00
Overview
- Supports GR-1244 Stratum 3 stability in holdover mode
- Supports smooth reference switchover with virtually no disturbance on output phase
- Supports Telcordia GR-253 jitter generation, transfer, and tolerance for SONET/SDH up to OC-192 systems
- Supports ITU-T G.8262 synchronous Ethernet subordinate clocks
- Supports ITU-T G.823, G.824, G.825, and G.8261
- Auto/manual holdover and reference switchover
- 4 reference inputs (single-ended or differential)
- Input reference frequencies: 2 kHz to 1250 MHz
- Reference validation and frequency monitoring (1 ppm)
- Programmable input reference switchover priority
- 20-bit programmable input reference divider
- 6 pairs of clock output pins with each pair configurable as a single differential LVDS/HSTL output or as 2 single-ended CMOS outputs
- Output frequencies: 352 Hz to 1250 MHz
- Programmable 17-bit integer and 23-bit fractional feedback divider in digital PLL
- Programmable digital loop filter covering loop bandwidths from 0.1Hz to 5 kHz (2 kHz maximum for <0.1 dB of peaking)
- Low noise system clock multiplier
- Frame sync support
- Adaptive clocking
- Optional crystal resonator for system clock input
- On-chip EEPROM to store multiple power-up profiles
- Pin program function for easy frequency translation configuration
- Software controlled power-down
- 64-lead, 9 mm × 9 mm, LFCSP package
The AD9558 is a low loop bandwidth clock multiplier that provides jitter cleanup and synchronization for many systems, including synchronous optical networks (OTN/SONET/SDH). The AD9558 generates an output clock synchronized to up to four external input references. The digital phase-locked loop (PLL) allows reduction of input time jitter or phase noise associated with the external references. The digitally controlled loop and holdover circuitry of the AD9558 continuously generates a low jitter output clock even when all reference inputs have failed.
The AD9558 operates over an industrial temperature range of −40°C to +85°C. If a smaller package is required, refer to the AD9557 for the two-input/two-output version of the same device.
Applications
- Network synchronization, including synchronous Ethernet and SDH to OTN mapping/demapping
- Cleanup of reference clock jitter
- SONET/SDH/OTN clocks up to 100 Gbps, including FEC
- Stratum 3 holdover, jitter cleanup, and phase transient control
- Wireless base station controllers
- Cable infrastructure
- Data communications
Documentation
Data Sheet 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD9558BCPZ | 64-Lead LFCSP (9mm x 9mm w/ EP) | ||
| AD9558BCPZ-REEL7 | 64-Lead LFCSP (9mm x 9mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 26, 2023 - 23_0025 Package Outline Drawing and Data Sheet Revision for Select LFCSP Products in Amkor |
||
| AD9558BCPZ | PRODUCTION | |
| AD9558BCPZ-REEL7 | PRODUCTION | |
|
Nov 1, 2016 - 16_0137 CANCELLED: AD9557 and AD9558 die change |
||
| AD9558BCPZ | PRODUCTION | |
| AD9558BCPZ-REEL7 | PRODUCTION | |
|
Apr 17, 2012 - 12_0026 Minor Metal Mask Revision, Datasheet Changes and Test Manufacturing Site Transfer on the AD9558. |
||
| AD9558BCPZ | PRODUCTION | |
| AD9558BCPZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Clock ICs 4 | ||
| AD9512 | RECOMMENDED FOR NEW DESIGNS | 1.2 GHz Clock Distribution IC, Two 1.6 GHz Inputs, Dividers, Delay Adjust, Five Outputs |
| AD9513 | RECOMMENDED FOR NEW DESIGNS | 800 MHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs |
| AD9514 | RECOMMENDED FOR NEW DESIGNS | 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs |
| AD9515 | RECOMMENDED FOR NEW DESIGNS | 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Two Outputs |
| Fanout Buffers 5 | ||
| ADCLK925 | RECOMMENDED FOR NEW DESIGNS | Ultrafast SiGe ECL Clock/Data Buffers |
| ADCLK944 | RECOMMENDED FOR NEW DESIGNS | 2.5 V/3.3 V, Four LVPECL Outputs, SiGe Clock Fanout Buffer |
| ADCLK948 | RECOMMENDED FOR NEW DESIGNS | Two Selectable Inputs, 8 LVPECL Outputs SiGe Clock Fanout Buffer |
| ADCLK854 | RECOMMENDED FOR NEW DESIGNS | 1.8 V, 12-LVDS/24-CMOS Output, Low Power Clock Fanout Buffer |
| ADCLK846 | RECOMMENDED FOR NEW DESIGNS | 1.8 V, 6 LVDS/12 CMOS Outputs Low Power Clock Fanout Buffer |
| LDO Linear Regulators 1 | ||
| ADP150 | PRODUCTION | Ultralow Noise, 150 mA CMOS Linear Regulator |
| Switching Regulators & Controllers 1 | ||
| ADP1829 | PRODUCTION | Dual, Interleaved, Step-Down DC-to-DC Controller with Tracking |