The AD7606x Software Model enables users to try different configurations for AD7606, AD7606B, AD7606C-18, AD7608 and AD7609: sampling rate, RC filtering, oversampling, calibration; and analyze frequency response, noise performance, interface timing or power consumption, among others.
Download SoftwareAD7606C-18
RECOMMENDED FOR NEW DESIGNS8-Channel DAS with 18-Bit, 1 MSPS Bipolar Input, Simultaneous Sampling ADC
- Part Models
- 2
- 1ku List Price
- Starting From $35.62
Overview
- 18-bit ADC with 1 MSPS on all channels
- Input buffer with 1 MΩ minimum analog input impedance (RIN)
- Single 5 V analog supply and 1.71 V to 5.25 V VDRIVE supply
- Per channel selectable analog input ranges
- Bipolar single-ended: ±12.5 V, ±10 V, ±6.25 V, ±5 V, ±2.5 V
- Unipolar single-ended: 0 V to 12.5 V, 0 V to 10 V, 0 V to 5 V
- Bipolar differential: ±20 V, ±12.5 V, ±10 V, ±5 V
- Two bandwidth options: 25 kHz and 220 kHz, per channel
- Flexible digital filter, oversampling ratio up to 256
- −40°C to +125°C operating temperature range
- ±21 V input clamp protection with 6 kV ESD
- Pin to pin compatible to the AD7606B, AD7608, and AD7609
- Performance
- 93 dB typical SNR for ±20 V bipolar differential range
- 102 dB SNR, oversampling by 32
- −100 dB typical THD for all other ranges
- TUE = 0.05% of FSR maximum, external reference
- ±0.5 ppm/°C typical PFS and NFS error drift
- ±3 ppm/°C typical reference temperature coefficient
- Calibration and Diagnostics
- Per channel system phase, offset, and gain calibration
- Analog input open circuit detection feature
- Self diagnostics and monitoring features
- CRC error checking on read and write data and registers
The AD7606C-18 is an 18-bit, simultaneous sampling, analog-to-digital data acquisition system (DAS) with eight channels. Each channel contains analog input clamp protection, a programmable gain amplifier (PGA), a low-pass filter (LPF), and an 18-bit successive approximation register (SAR) analog-to-digital converter (ADC). The AD7606C-18 also contains a flexible digital filter, a low drift, 2.5 V precision reference, a reference buffer to drive the ADC, and flexible parallel and serial interfaces.
The AD7606C-18 operates from a single 5 V supply and accommodates the following input ranges when sampling at throughput rates of 1 MSPS for all channels:
- Bipolar single-ended: ±12.5 V, ±10 V, ±6.25 V, ±5 V, and ±2.5 V
- Unipolar single-ended: 0 V to 12.5 V, 0 V to 10 V, and 0 V to 5 V
- Bipolar differential: ±20 V, ±12.5 V, ±10 V, and ±5 V
The input clamp protection tolerates voltages up to ±21 V. The single supply operation, on-chip filtering, and high input impedance eliminate the need for external driver op amps, which require bipolar supplies. For applications with lower throughput rates, the AD7606C-18 flexible digital filter can be used to improve noise performance.
In hardware mode, the AD7606C-18 is fully compatible with the AD7608 and AD7609. In software mode, the following advanced features are available:
- Analog input range selectable per channel with added ranges available
- High bandwidth mode (220 kHz) selectable per channel
- Additional oversampling options with an oversampling ratio up to 256
- System gain, system offset, and system phase calibration, per channel
- Analog input open circuit detector
- Diagnostic multiplexer
- Monitoring functions (serial peripheral interface (SPI) invalid read and write, cyclic redundancy check (CRC), busy stuck monitor, and reset detection)
Note that throughout the data sheet, multifunction pins, such as the RD/SCLK pin, are referred to either by the entire pin name or by a single function of the pin, for example, the SCLK pin, when only that function is relevant.
APPLICATIONS
- Power line monitoring
- Protective relays
- Multiphase motor control
- Instrumentation and control systems
- Data acquisition systems
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Technical Articles 1
Informational 1
Frequently Asked Question 1
Video 4
Device Drivers 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7606C-18BSTZ | 64-Lead LQFP (10mm x 10mm) | ||
| AD7606C-18BSTZ-RL | 64-Lead LQFP (10mm x 10mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 10, 2025 - 25_0262 AD7606C Die Revision |
||
| AD7606C-18BSTZ | PRODUCTION | |
| AD7606C-18BSTZ-RL | PRODUCTION | |
|
Mar 10, 2021 - 21_0054 Datasheet Correction for AD7606C-18 |
||
| AD7606C-18BSTZ | PRODUCTION | |
| AD7606C-18BSTZ-RL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 2
Mbed Support 4
- SDP-K1 Mbed User Guide
- Mbed Supported ADI Products
- EVAL-AD7606 Code
AD7606 IIO Application 1
This page gives an overview of using the ARM Mbed platform supported firmware example with Analog Devices AD7606 Evaluation board and SDP-K1 controller board.
AD7606B/C ACE Remote Control Example Code 1
By using ACE Remote Control, AD7606B and AD7606C plug-ins can be automated to perform several evaluation activities across the different analog input ranges, bandwidth modes, channels, etc. Different example code will be given.
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Data Isolators 2 | ||
| ADuM6422A | RECOMMENDED FOR NEW DESIGNS | Quad-Channel Isolators with Integrated DC-to-DC Converter (2:2 directionality) |
| ADUM142E | RECOMMENDED FOR NEW DESIGNS |
Robust, Quad Channel Isolator W/ Output Enable & 2 Reverse Channels |
| Switching Regulators & Controllers 2 | ||
| ADuM5028 | RECOMMENDED FOR NEW DESIGNS | Low Emission Isolated DC to DC Converter |
| ADuM5020 | RECOMMENDED FOR NEW DESIGNS | Low Emission 500 mW Isolated DC-to-DC Converter |
| Voltage References 3 | ||
| LTC6655 | PRODUCTION | 0.25ppm Noise, Low Drift Precision References |
| LT6657 | PRODUCTION | 1.5ppm/°C Drift, Low Noise, Buffered Reference |
| ADR4525 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 2.5V Voltage Reference |
Tools & Simulations
IBIS Model 1
Design Tool 1
Evaluation Kits
Latest Discussions
No discussions on AD7606C-18 yet. Have something to say?
Start a Discussion on EngineerZone®