Overview

Features and Benefits

  • Fully featured evaluation board for the AD7606C-18 and the AD7606C-16
  • On-board power supplies
  • Standalone capability
  • SDP-H1 compatible
  • PC software for control and data analysis
  • Time and frequency domain

Product Details

The EVAL-AD7606CFMCZ is a fully featured evaluation board that allows users to evaluate the features of the AD7606C-18 and AD7606C-16 analog-to-digital converters (ADCs). The EVAL-AD7606CFMCZ is controlled by the EVAL-SDP-CH1Z (SDP-H1) system demonstration platform (SDP). The SDP-H1 controls the EVAL-AD7606CFMCZ through the USB port of a PC using the Analysis | Control | Evaluation (ACE) software, which is available to download from the ACE software page or the AD7606C-18 or the AD7606C-16 product page.

The on-board components include the ADP7118 5 V and 3.3 V low noise, low dropout (LDO) linear regulators and an ADR4525 high precision, band gap voltage reference.

Figure 1 in the user guide shows the evaluation board photograph. The printed model number on the evaluation board is EVAL-AD7606CFMCZ.

For full details on the AD7606C-18 and the AD7606C-16, see the AD7606C-18 and AD7606C-16 data sheets, which must be consulted in conjunction with this user guide when using the EVAL-AD7606CFMCZ. In addition, full details on the SDP-H1 are available on the SDP-H1 product page.

Throughout this user guide, the EVAL-AD7606CFMCZ refers to either the EVAL-AD7606C18FMCZ or the EVAL-AD7606C16FMCZ.

Getting Started

ADDITIONAL EQUIPMENT NEEDED

  • EVAL-SDP-CH1Z (SDP-H1) high speed controller board
  • PC running
    • Windows Vista SP2 (32-bit or 64-bit)
    • Windows 7 SP1 (32-bit or 64-bit)
    • Windows 8.1 (32-bit or 64-bit)
    • or Windows 10 (32-bit or 64-bit) with a USB 2.0 port
  • DC and ac signal source
  • SMB and USB cables
  • External supply (optional)

Software

Device Drivers

AD760x GitHub no-OS Driver Source Code
The AD7606 is a 8-/6-/4-Channel DAS with 16-Bit, Bipolar Input, Simultaneous Sampling ADC.

Code Examples

AD7606B/C ACE Remote Control Example Code

ACE Software

ZIP
790 KB
ACE plug-in for Board.AD7606C 1.2021.13500 [Mar 26 21]
The AD7606C ACE plugin supports the EVAL-AD7606C Evaluation Board for the AD7606C-18 and AD7606C-16 devices, which are 8-Channel DAS with 16/18-Bit, 1MSPS Bi/Unipolar Input, Simultaneously Sampling ADC
EXE
157 MB
ACE Installer Software 1.30.3369.1491 [Jul 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.