AD5529R
RECOMMENDED FOR NEW DESIGNS16-Channel, 16-Bit High-Voltage Output DAC
- Part Models
- 10
- 1ku List Price
- Starting From $37.35
Overview
- 16-bit resolution, ±1LSB16 DNL, ±1LSB16 INL
- Independently programmable output ranges: 0V to 5V, 0V to 10V, 0V to 20V, 0V to 40V, ±5V, ±10V, ±15V, and ±20V
- Configurable grouping of supplies
- 4.096V internal voltage reference, 8ppm/°C typical
- Function generation with toggle, sinusoidal dither, and ramp waveforms
- Output voltage, current, and die temperature monitors
- Outputs drive ±25mA with 0.5V headroom
- 4.3mm × 4.3mm, 60-ball WLCSP
The AD5529R is a 16-channel, 16-bit voltage output digital-to-analog converter (DAC) with an integrated precision reference. The AD5529R operates from both unipolar and bipolar supplies. It is guaranteed monotonic and has built in rail-to-rail output buffers that can source or sink up to 25mA.
The internal 4.096V precision reference sets the accuracy of the output voltage.
Four toggle pins support multiple digital functions such as toggle, sinusoidal dither, and ramps at multiple frequencies. An analog multiplexer simplifies measurement of DAC output voltages, load currents, and junction temperatures. The analog multiplexer can be used in applications where closed-loop systems are required.
The AD5529R features programmable offset and gain registers, which help to offload tasks from the external digital controller, enhancing overall system efficiency and performance.
The serial-peripheral interface (SPI) allows 3- and 4-wire connection and operates on logic levels from 1.98V down to 1.08V.
The SPI interface supports in-frame target addressing, which allows up to four AD5529R devices to share the same SPI interface.
APPLICATIONS
- Optical networking
- Instrumentation
- Data acquisition
- Automatic test equipment
- Process control and industrial automation
Documentation
Data Sheet 1
User Guide 1
Device Drivers 8
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5529RBCBZ12-RL | WLCSP | ||
| AD5529RBCBZ12-RL7 | WLCSP | ||
| AD5529RBCBZ16-RL | WLCSP | ||
| AD5529RBCBZ16-RL7 | WLCSP | ||
| AD5529RBCPZ12 | LFCSP | ||
| AD5529RBCPZ12-RL | LFCSP_RT | ||
| AD5529RBCPZ12-RL7 | LFCSP | ||
| AD5529RBCPZ16 | LFCSP | ||
| AD5529RBCPZ16-RL | LFCSP_RT | ||
| AD5529RBCPZ16-RL7 | LFCSP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 8
- No-OS Driver Source Code NEW
- AD5529R IIO Linux Driver NEW
- HDL NEW
- Python Example Script NEW
- Matlab Driver NEW
- Matlab Example Script NEW
- Python Driver NEW
- AD5529R Zephyr Driver NEW
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LDO Linear Regulators 2 | ||
| ADP7142 | RECOMMENDED FOR NEW DESIGNS | 40 V, 200 mA, Low Noise, CMOS LDO Linear Regulator |
| ADP151 | PRODUCTION | Ultralow Noise, 200 mA, CMOS Linear Regulator |
| Switching Regulators & Controllers 1 | ||
| ADP5070 | PRODUCTION | 1 A/0.6 A, DC-to-DC Switching Regulator with Independent Positive and Negative Outputs |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- AD5529R
IBIS Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on AD5529R yet. Have something to say?
Start a Discussion on EngineerZone®