AD5460
RECOMMENDED FOR NEW DESIGNSQuad-Channel, Software Configurable Analog Output
The AD5460 is a quad-channel, voltage and current output digital- to-analog converter (DAC) that operates with a wide range of power supply and flexible configurations. AD5460 has adaptive power switching drivers.
- Part Models
- 2
- 1ku List Price
- Starting From $12.33
Overview
- Quad-channel software configurable analog output
- 16-bit monotonic DAC, per channel
- Current output range:
- 0mA to 25mA
- 0mA to 20mA
- 4mA to 20mA
- Voltage output:
- 0V to 12V
- ±12V
- Adaptive power switching drivers, integrated dual-rail adaptive power switching drivers, which reduce power dissipation by 40% in current output mode
- On-chip diagnostics including open-circuit and short-circuit detection
- Overvoltage up to +/−50V tolerant on screw terminal facing pins, powered or unpowered
- Wide-power supply range
- Internal 10ppm/°C reference
- SPI compatible
- −40°C to +105°C operating temperature range
- Available in 48-lead 7mm × 7mm × 0.75mm (with exposed pad) LFCSP (CP-48-13)
The AD5460 is a quad-channel, voltage, and current output digital- to-analog converter (DAC) that operates with a wide range of power supply and flexible configurations. The AD5460 has adaptive power switching drivers. On-chip power dissipation is minimized by using an integrated adaptive power switching supply driver on each channel. In adaptive power switching drivers, select the required power supply voltage by choosing between the high voltage supply (AVDD_HI) and the low voltage supply (AVDD_LO), which depends on the output voltage level required. The CHART pin enables a HART signal to be coupled onto the current output.
The device uses a versatile 4-wire serial-peripheral interface (SPI) and is compatible with standard SPI, QSPI™, MICROWIRE™, DSP, and microcontroller interface standards. The interface also features SPI cyclic redundancy check (CRC) and a watchdog timer.
Applications
- Factory automation
- Actuator control
- Group isolated analog outputs
- PLC and DCS applications
- HART network connectivity
Documentation
Data Sheet 1
User Guide 1
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDADevice Drivers 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5460BCPZ | 48-Lead LFCSP (7mm x 7mm x 0.75mm w/ EP) | ||
| AD5460BCPZ-RL7 | 48-Lead LFCSP (7mm x 7mm x 0.75mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 2
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Switching Regulators & Controllers 2 | ||
| MAX17691B | PRODUCTION | 4.2V–60V No-Opto Isolated Flyback Converter with Integrated FET |
| MAX17671 | PRODUCTION | Integrated 4V-60V, 150mA, High-Efficiency, Synchronous Step-Down DC-DC Converter with 50mA Linear Regulator |
| Voltage References 1 | ||
| ADR4525 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 2.5V Voltage Reference |
| Parts | Product Life Cycle | Description |
|---|---|---|
| AD74413R | RECOMMENDED FOR NEW DESIGNS | Quad-Channel, Software Configurable Input and Output |
| AD5758 | RECOMMENDED FOR NEW DESIGNS | Single-Channel, 16-Bit Current and Voltage Output DAC with Dynamic Power Control and HART Connectivity |
| AD74412R | RECOMMENDED FOR NEW DESIGNS | Quad-Channel, Software Configurable Input/Output |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- AD5460
IBIS Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on AD5460 yet. Have something to say?
Start a Discussion on EngineerZone®