Overview

Features and Benefits

  • Fully featured evaluation board for AD5460 
  • Custom power solution utilizing the MAX17691B and a multiwinding transformer
  • System isolation provided by MAX14483
  • On-board 2.5 V ADR4525 reference
  • SPI compatible Arduino and PMOD connector
  • PC-based Analysis | Control | Evaluation (ACE ) Software for control
  • No-OS MBED drivers providing example code in C

Product Details

The EVAL-AD5460ARDZ is a fully-featured evaluation board that a user can use to evaluate the features of the AD5460 as a full system solution. Power is provided by the MAX17691B isolated flyback solution. Digital channels isolation utilizes the MAX14483 isolator.

The AD5460 is a quad-channel, software-configurable analog output device. The device has functionality for analog output and thermocouple with a compatible serial-peripheral interface (SPI).

A user can control the EVAL-AD5460ARDZ by a system demonstration platform (SDP) board. The EVAL-SDP-CK1Z (SDP-K1) board allows the EVAL-AD5460ARDZ to be controlled by the USB port of a PC using the AD5460 ACE software. The EVALAD5460ARDZ requires an operating supply of 24V. The PC provides power to the EVAL-SDP-CK1Z (SDP-K1) board.

Full specifications on the AD5460, MAX17691B, and MAX14483 are available in the corresponding data sheets available from Analog Devices, Inc., and must be consulted with this user guide when using the EVAL-AD5460ARDZ board.

Getting Started

EQUIPMENT NEEDED

  • EVAL-SDP-CK1Z (SDP-K1)
  • Bench top power supply and connector cables
  • PC running Windows® 7 SP1 (32/64-bit), Windows 8.1 (32/64-bit), Windows 10 (32/64-bit))

Software

ACE Software

ZIP
233 KB
ACE plug-in for Board.AD5460 1.2024.17200 [Apr 23 24]
AD5460 Evaluation Board Plug-in for evaluating AD5460 quad channel voltage and current output
EXE
157 MB
ACE Installer Software 1.30.3522.122 [Aug 06 26]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.