AD5314

PRODUCTION

2.5 V to 5.5 V, 500 µA, Quad Voltage Output 10-Bit DAC in 10-Lead Packages

Viewing:

Overview

  • 4 buffered 10-Bit DACs in 10-lead MSOP and 10-lead LFCSP
    • A, W Version: ±4 LSB INL, B Version: ±2.5 LSB INL
  • Low power operation: 500 µA @ 3 V, 600 µA @ 5 V
  • 2.5 V to 5.5 V power supply
  • Guaranteed monotonic by design over all codes
  • Power-down to 80 nA @ 3 V, 200 nA @ 5 V
  • Double-buffered input logic
  • Output range: 0 V to VREF
  • Power-on reset to 0 V
  • Simultaneous update of outputs (LDAC function)
  • Low power-, SPI®-, QSPI-, MICROWIRE-, and DSP-compatible 3-wire serial interface
  • On-chip, rail-to-rail output buffer amplifiers
  • Temperature range –40°C to +105°C
  • Qualified for automotive applications

The AD5304/AD5314/AD5324 are quad 8-, 10-, and 12-bit buffered voltage output DACs in 10-lead MSOP and 10-lead LFCSP packages that operate from a single 2.5 V to 5.5 V supply, consuming 500 μA at 3 V. Their on-chip output amplifiers allow rail-to-rail output swing to be achieved with a slew rate of 0.7 V/μs. A 3-wire serial interface is used; it operates at clock rates up to 30 MHz and is compatible with standard SPI, QSPI, MICROWIRE, and DSP interface standards.

The references for the four DACs are derived from one reference pin. The outputs of all DACs can be updated simultaneously using the software LDAC function. The parts incorporate a power-on reset circuit, and ensure that the DAC outputs power up to 0 V and remains there until a valid write takes place to the device. The parts contain a power-down feature that reduces the current consumption of the device to 200 nA @ 5 V (80 nA @ 3 V).

The low power consumption of these parts in normal operation makes them ideally suited to portable battery-operated equipment. The power consumption is 3 mW at 5 V, 1.5 mW at 3 V, reducing to 1 μW in power-down mode.

Applications

  • Portable battery-powered instruments
  • Digital gain and offset adjustment
  • Programmable voltage and current sources
  • Programmable attenuators
  • Industrial process controls

AD5314
2.5 V to 5.5 V, 500 µA, Quad Voltage Output 10-Bit DAC in 10-Lead Packages
AD5304-5314-5324-FBL AD5304-5314-5324 Pin Configuration ad5304-5314-5324 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Data Isolators 2
ADuM1300 PRODUCTION Triple-Channel Digital Isolator
ADUM1310 PRODUCTION Triple-Channel Digital Isolators
Operational Amplifiers (Op Amps) 4
AD820 PRODUCTION Single-Supply, Rail-to-Rail, Low Power FET-Input Op Amp
OP295 PRODUCTION Rail-to-Rail Dual Op Amp
AD8638 PRODUCTION 16 V Auto-Zero, Rail-to-Rail Output Operational Amplifier
AD8639 PRODUCTION 16V Dual Auto-Zero, Rail-to-Rail Output, Precision Amplifier
Voltage References 6
REF195 PRODUCTION 5.0V Precision Micropower, Low Dropout, Low Voltage Reference
ADR4550 PRODUCTION Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference
ADR435 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
REF192 PRODUCTION 2.5V Precision Micropower, Low Dropout, Low Voltage Reference
ADR3425 PRODUCTION Micro-Power, High-Accuracy 2.5V Voltage Reference
ADR4525 PRODUCTION Ultra-Low-Noise, High-Accuracy 2.5V Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1

Latest Discussions

Recently Viewed