AD4062

RECOMMENDED FOR NEW DESIGNS

Compact, Low Power, 16-Bit, Easy Drive SAR ADC with I3C Interface

Viewing:

Overview

  • Small footprint, big performance
    • INL: ±0.5 LSB maximum
    • SNR: 86.1dB with VREF = 3.3V
    • 1.35nJ per conversion
    • 405μW at 300kSPS in sample mode
    • 370μW/112μW at 1MSPS/300kSPS in autonomous modes
    • 4.1μW standby power
  • Versatile signal conditioning integration
    • Easy Drive features enable small, low-power AFE designs
    • Compatible with differential and single-ended signal chains
    • Wide common-mode input range
  • Minimizes digital host activity and power dissipation
    • Autonomous sampling with window comparator and interrupt generation
    • Averaging filter with burst sampling support
    • Power cycling synchronization for companion devices
  • 2-wire I3C Interface compatible with 1.8V to 3.3V logic
  • 2.00mm × 2.6mm LFCSP and 1.67mm × 1.97mm WLCSP
  • Wide operating temperature range: −40°C to +125°C
AD4062
Compact, Low Power, 16-Bit, Easy Drive SAR ADC with I3C Interface
AD4062 Functional Block Diagram AD4062 Pin Configuration AD4062  Pin Configuration AD4062 Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
AD4052 RECOMMENDED FOR NEW DESIGNS Compact, Low Power, 16-Bit, 2 MSPS/500 kSPS Easy Drive SAR ADC
AD4058 RECOMMENDED FOR NEW DESIGNS Compact, Low Power, 16-Bit, 2 MSPS/500 kSPS Easy Drive SAR ADC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD4062

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-AD4060/
EVAL-AD4062

Evaluating the AD4060/AD4062 Compact, Low Power, 12-Bit/16-Bit, 2MSPS Easy Drive SAR ADCs

Features and Benefits

  • Full featured evaluation boards for the AD4060 and AD4062 with a USB power solution
  • Single differential channel and common-mode input available through SMA connectors
  • Out of the box evaluation experience with the Nucleo-H563ZI
  • PC software (ACE plugin) for control and data analysis of the time and frequency domains
  • Compatible with other Arduino form factor controller boards

Product Details

The EVAL-AD4060-ARDZ and EVAL-AD4062-ARDZ evaluation boards enable quick and easy evaluation of the performance and features of the AD4060 or the AD4062, respectively. The AD4060 and AD4062 are compact, low power, 12-bit or 16-bit (respectively) Easy Drive successive approximation register (SAR) analog-to-digital converters (ADCs).

The primary controller board for the EVAL-AD4060-ARDZ/EVALAD4062- ARDZ is the Nucleo-H563ZI. The EVAL-AD4060-ARDZ/ EVAL-AD4062-ARDZ conform to the Arduino® Uno Shield mechanical and electrical standards to interface with the Nucleo-H563ZI, in addition to various software development kits from other manufacturers.

The AD4060/AD4062 evaluation solutions include the AD4060/ AD4062 industrial input and output (IIO) firmware application drivers for device configuration and ADC data capture and the AD4060/ AD4062 ACE plugin graphical user interface (GUI) for performance evaluation.

EVAL-AD4060/
EVAL-AD4062
Evaluating the AD4060/AD4062 Compact, Low Power, 12-Bit/16-Bit, 2MSPS Easy Drive SAR ADCs
EVAL AD4062-ARDZ Board Photo Angle View EVAL AD4062-ARDZ Board Photo Top View EVAL AD4062-ARDZ Board Photo Bottom View

Latest Discussions

No discussions on AD4062 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed