Learn more about our new, streamlined product navigation and improved parametric search tables enabling faster product selection.

Overview

Features and Benefits

  • Full featured evaluation boards for the AD4060 and AD4062 with a USB power solution
  • Single differential channel and common-mode input available through SMA connectors
  • Out of the box evaluation experience with the Nucleo-H563ZI
  • PC software (ACE plugin) for control and data analysis of the time and frequency domains
  • Compatible with other Arduino form factor controller boards

Product Details

The EVAL-AD4060-ARDZ and EVAL-AD4062-ARDZ evaluation boards enable quick and easy evaluation of the performance and features of the AD4060 or the AD4062, respectively. The AD4060 and AD4062 are compact, low power, 12-bit or 16-bit (respectively) Easy Drive successive approximation register (SAR) analog-to-digital converters (ADCs).

The primary controller board for the EVAL-AD4060-ARDZ/EVALAD4062- ARDZ is the Nucleo-H563ZI. The EVAL-AD4060-ARDZ/ EVAL-AD4062-ARDZ conform to the Arduino® Uno Shield mechanical and electrical standards to interface with the Nucleo-H563ZI, in addition to various software development kits from other manufacturers.

The AD4060/AD4062 evaluation solutions include the AD4060/ AD4062 industrial input and output (IIO) firmware application drivers for device configuration and ADC data capture and the AD4060/ AD4062 ACE plugin graphical user interface (GUI) for performance evaluation.

Applicable Parts

Getting Started

EQUIPMENT NEEDED

  • PC with Windows 7 or later operating system
  • Nucleo-H563ZI controller board and the accompanying USB cable
  • Precision signal generator (see the Evaluation Board Hardware section of the User Guide)

Software

ACE Software

ZIP
37 MB
ACE plug-in for Board.AD406x 1.2025.2941352 [Dec 02 25]
The Board.AD406x plug in supports the EVAl-AD4062-ARDZ and EVAL-AD4060-ARDZ boards with the STM32H563 controller board. The AD4062/0 is a Low Power, Compact 16/12-Bit, 2 MSPS Easy Drive SAR ADC with I3C
EXE
157 MB
ACE Installer Software 1.30.3369.1491 [Jul 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.