ADE9153A: Energy Metering IC with Self-Calibration

Analog Devices' ADE9153A is a high accuracy energy metering IC for single-phase, shunt-based metering applications. The mSure® self-calibration feature allows a meter to calibrate its current and voltage channels with 1% accuracy without using an external reference meter. mSure® self-calibration supports Class 1 and Class 2 meters. For standards-based metering, customers should verify traceability requirements for their application.