AD9117
PRODUCTIONDual Low Power, 14-Bit TxDAC Digital-to-Analog Converters
- Part Models
- 4
- 1ku List Price
- Starting From $12.57
Overview
- Power dissipation @ 3.3 V, 20 mA output
- 191 mW @ 10 MSPS
- 232 mW @ 125 MSPS
- Sleep mode: <3 mW @ 3.3 V
- Supply voltage: 1.8 V to 3.3 V
- SFDR to Nyquist
- 86 dBc @ 1 MHz output
- 85 dBc @ 10 MHz output
- NSD @ 10 MHz output, 125 MSPS, 20 mA: −157 dBc/Hz
- Differential current outputs: 4 mA to 20 mA
- 2 on-chip auxiliary DACs
- CMOS inputs with single-port operation
- Output common mode: adjustable 0 V to 1.2 V
- Small footprint 40-lead LFCSP RoHS-compliant package
The AD9114/AD9115/AD9116/AD9117 are pin-compatible dual, 8-/10-/12-/14-bit, low power digital-to-analog converters (DACs) that provide a sample rate of 125 MSPS. These TxDAC® converters are optimized for the transmit signal path of communication systems. All the devices share the same interface, package, and pinout, providing an upward or downward component selection path based on performance, resolution, and cost.
The AD9114/AD9115/AD9116/AD9117 offer exceptional ac and dc performance and support update rates up to 125 MSPS.
The flexible power supply operating range of 1.8 V to 3.3 V and low power dissipation of the AD9114/AD9115/AD9116/AD9117 make them well suited for portable and low power applications.
PRODUCT HIGHLIGHTS
- Low Power. DACs operate on a single 1.8 V to 3.3 V supply; total power consumption reduces to 225 mW at 100 MSPS. Sleep and power-down modes are provided for low power idle periods.
- LVCMOS Clock Input. High speed, single-ended LVCMOS clock input supports a 125 MSPS conversion rate.
- Easy Interfacing to Other Components. Adjustable output common mode from 0 V to 1.2 V allows for easy interfacing to other components that accept common-mode levels greater than 0 V.
APPLICATIONS
- Wireless infrastructures
- Picocell, femtocell base stations
- Medical instrumentation
- Ultrasound transducer excitation
- Portable instrumentation
- Signal generators, arbitrary waveform generators
Documentation
Data Sheet 1
User Guide 3
Application Note 1
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD9117BCPZ | 40-Lead LFCSP (6mm x 6mm w/ EP) | ||
| AD9117BCPZN | 40-Lead LFCSP (6mm x 6mm w/ EP) | ||
| AD9117BCPZNRL7 | 40-Lead LFCSP (6mm x 6mm w/ EP) | ||
| AD9117BCPZRL7 | 40-Lead LFCSP (6mm x 6mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 26, 2023 - 23_0025 Package Outline Drawing and Data Sheet Revision for Select LFCSP Products in Amkor |
||
| AD9117BCPZ | PRODUCTION | |
| AD9117BCPZRL7 | PRODUCTION | |
|
Sep 13, 2017 - 16_0077 CANCELLED: Conversion of Select 4x4, 5x5, 6x6 and 7x7mm LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to ASE Korea. |
||
| AD9117BCPZ | PRODUCTION | |
| AD9117BCPZRL7 | PRODUCTION | |
|
Dec 20, 2011 - 11_0254 AD9117, AD9116, AD9115, AD9114 Minor Circuit and Die Attach Material Change |
||
| AD9117BCPZ | PRODUCTION | |
| AD9117BCPZRL7 | PRODUCTION | |
|
Nov 10, 2022 - 22_0277 Qualification of an Alternate Adhesive Material and Molding Compound for Select LFCSP Packages |
||
| AD9117BCPZN | PRODUCTION | |
| AD9117BCPZNRL7 | PRODUCTION | |
|
Aug 1, 2016 - 16_0035 Assembly Relocation of Select LFCSP, Mini-LFCSP and LFCSP Side Solderable Products to STATS ChipPAC China Jiangyin |
||
| AD9117BCPZN | PRODUCTION | |
| AD9117BCPZNRL7 | PRODUCTION | |
|
Jun 19, 2014 - 13_0247 Assembly Transfer of Select 3x2, 4x4, 5x5, 6x6 and 7x7 mm LFCSP Pre-plated Leadframe Products to STATS ChipPAC China |
||
| AD9117BCPZN | PRODUCTION | |
| AD9117BCPZNRL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 1
ACE Evaluation Software
Run this executable to install ACE on your computer for product evaluation.
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Differential Amplifiers 1 | ||
| AD8130 | PRODUCTION | Low Cost 270 MHz Differential Receiver Amplifier |
| Modulators & Demodulators 6 | ||
| ADL5370 | PRODUCTION | 300 MHz TO 1000 MHz Quadrature Modulator |
| ADL5371 | RECOMMENDED FOR NEW DESIGNS | 500 MHz TO 1500 MHz Quadrature Modulator |
| ADL5372 | PRODUCTION | 1500 MHz TO 2500 MHz Quadrature Modulator |
| ADL5373 | PRODUCTION | 2300 MHz TO 3000 MHz Quadrature Modulator |
| ADL5374 | Obsolete | 3000 MHz TO 4000 MHz Quadrature Modulator |
| ADL5375 | PRODUCTION | 400 MHz TO 6 GHz Broadband Quadrature Modulator |
| Operational Amplifiers (Op Amps) 2 | ||
| ADA4899-1 | PRODUCTION | Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp |
| ADA4841-2 | PRODUCTION | Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier |