Overview
Features & Benefits
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
- Our reference designs are supported by an intuitive design tool set and IP
- Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Product Categories
Parts Used
Documentation
Demo Board Schematic (1)
Circuit Description
Discussions
Sample Products
Samples
Product |
Description |
Available Product
|
LT3023 | Dual 100mA, Low Dropout, Low Noise, Micropower Regulator |
LT3023EDD#PBF LT3023EMSE#PBF LT3023IDD#PBF LT3023IMSE#PBF |
LTC4412 | Low Loss PowerPath™ Controller in ThinSOT |
LTC4412ES6#TRMPBF LTC4412HS6#TRMPBF LTC4412IS6#TRMPBF |
LT3027 | Dual 100mA, Low Dropout, Low Noise, Micropower Regulator with Independent Inputs |
LT3027EDD#PBF LT3027EMSE#PBF LT3027IDD#PBF LT3027IMSE#PBF |
LT3510 | Monolithic Dual Tracking 2A Step-Down Switching Regulator |
LT3510EFE#PBF LT3510IFE#PBF |
LTC2418 | 8-/16-Channel 24-Bit No Latency ∆Σ™ ADCs |
LTC2418CGN#PBF LTC2418IGN#PBF |