Overview
Features & Benefits
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
- Our reference designs are supported by an intuitive design tool set and IP
- Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Product Categories
Parts Used
Circuit Description
The Altera Arria 10 SoC Development Kit offers a quick and simple approach for developing custom ARM® processor-based SoC designs. Design productivity is one of the driving philosophies of the Arria 10 SoC architecture. The Arria 10 SoCs offers full software compatibility with previous generation SoCs, a broad ecosystem of ARM software and tools, and the enhanced FPGA and DSP hardware design flow.
Altera’s Arria 10 SoCs have been designed to meet the performance and power requirements for mid-range applications such as:
- Wireless infrastructure equipment including remote radio unit and mobile backhaul*
- Compute and storage equipment including flash cache, cloud computing, and acceleration*
- Broadcast studio and distribution equipment including professional A/V and video conferencing*
- Military guidance, control, and intelligence equipment*
- Wireline 100G line cards, bridges and aggregation, 40G GPON*
- Test and measurement equipment*
- Diagnostic medical imaging equipment*
- PCI Express® (PCIe®) Gen3 x8 lanes (endpoint or root port)*
*Application-specific daughter cards, available separately, supporting a wide range of I/O and interface standards
Rail/Function | Part Number | General Description of Part |
0.9V: VCC(FPGA Core) | LTM4677 | Dual 18A or Single 36A µModule regulator with Digital power System management |
3.3V: System Power | LTM4676 | Dual 13A or Single 26A µModule regulator with Digital power System management |
1.2V: AVDD_PLL | LTC3026-1 | 1.5A Low Input Voltage VLDO Linear Regulator |
1.0V: ENET_DVDD | LTC3025-1 | 500mA Micropower VLDO Linear Regulators |
1.8V: USB_FPGA | LT3010 | 50mA, 3V to 80V Low Dropout Micropower Linear Regulator |
Voltage Monitor and Control | LTC2977 | 8-Channel PMBus Power System Manager Featuring Accurate Output Voltage Measurement |
16Bit Adc for Analog Input | LTC2497 | 16-Bit 8-/16-Channel Delta Sigma ADC with Easy Drive Input Current Cancellation and I2C Interface |
1.25V Voltage Reference | LT1389 | Nanopower Precision Shunt Voltage Reference |