LTC1992 Family

PRODUCTION

Low Power, Fully Differential Input/Output Amplifier/Driver Family

Part Models
30
1ku List Price
Starting From $2.21

Part Details

  • Available with Adjustable Gain or Fixed Gain of 2, 5 or 10
  • ±0.3% (Max) Gain Error from –40°C to 85°C
  • 3.5ppm/°C Gain Temperature Coefficient
  • 5ppm Gain Long Term Stability
  • Fully Differential Input and Output
  • CLOAD Stable up to 10,000pF
  • Adjustable Output Common Mode Voltage
  • Rail-to-Rail Output Swing
  • Low Supply Current: 1mA (Max)
  • High Output Current: 10mA (Min)
  • Specified on a Single 2.7V to ±5V Supply
  • DC Offset Voltage <2.5mV (Max)
  • Available in 8-Lead MSOP Package
LTC1992 Family
Low Power, Fully Differential Input/Output Amplifier/Driver Family
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Precision Resistor Network 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC1992
  • LTC1992-1
  • LTC1992-10
  • LTC1992-2
  • LTC1992-5

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

ADI DiffAmpCalc™

ADI's new ADI DiffAmpCalc™ is a free, downloadable calculator for designing differential amplifier circuits. The tool is easy to use and features an interactive user interface to quickly get you up and running.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions