LT1990

RECOMMENDED FOR NEW DESIGNS

±250V Input Range G = 1, 10, Micropower, Difference Amplifier

Part Details

  • Pin Selectable Gain of 1 or 10
  • High Common Mode Voltage Range:
    • 85V Window (VS = 5V, 0V)
    • ±250V (VS = ±15V)
  • Common Mode Rejection Ratio: 70dB Min
  • Input Protection to ±350V
  • Gain Error: 0.28% Max
  • PSRR: 82dB Min
  • High Input Impedance: 2MΩ Differential, 500kΩ Common Mode
  • Micropower: 120µA Max Supply Current
  • Wide Supply Range: 2.7V to 36V
  • –3dB Bandwidth: 100kHz
  • Rail-to-Rail Output
  • 8-Pin SO Package
LT1990
±250V Input Range G = 1, 10, Micropower, Difference Amplifier
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1990
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC819A

LT1990CS8/LT1991CMS/LT1995CMS | Configurable Gain Amplifiers, V+ = +2.5V to +15V, V– = –2.5V to –15V

Product Details

DC819A Demo Board for:

LT1990 ±250V Input Range G = 1, 10, Micropower, Difference Amplifier

LT1995 30MHz, 1000V/µs Gain Selectable Amplifier

LT1991 Precision, 100µA Gain Selectable Amplifier

DC819A
LT1990CS8/LT1991CMS/LT1995CMS | Configurable Gain Amplifiers, V+ = +2.5V to +15V, V– = –2.5V to –15V

Latest Discussions