Overview
Product Details
The EVAL-ADXL367Z is a simple breakout board that enables easy connection of an ADXL367 into an existing system. The ADXL367 is a nanowatt, 3-axis, digital-output accelerometer whose industry leading low power consumption and built-in features make it ideal for use in a wide variety of applications. Due to its small size, the EVAL-ADXL367Z has minimal effect on performance of the system and of the accelerometer, and thus it is ideal for evaluation of the ADXL367 in an existing system. Note that the ADXL367 must be communicated with digitally via SPI or I2C. No processor is included with the EVAL-ADXL367Z; firmware must be supplied externally by the user. For evaluation boards that include a processor, please see the EVAL-ADXL367-SDP.
MARKETS & TECHNOLOGY
- Industrial
- Digital Healthcare
- Prosumer
- Automotive
- Aerospace and Defense
Markets and Technologies
-
- Activity Tracking and Fall Detection Solutions
- Respiration Rate Measurement Solutions
- Electrocardiogram (ECG) Measurement Solutions
- Wearable Health Monitor Solutions
- Insulin Pump Solutions
- Continuous Glucose Monitor (CGM) Solutions
- Diabetes Monitoring and Diagnostic Solutions
- Oxygen Saturation (SpO2) Measurement Solutions
- Vital Signs Monitoring Solutions
Applicable Parts
Documentation & Resources
-
EVAL-ADXL367Z - Schematic3/9/2022PDF36 K
-
ADXL367 Quick Start User Guide3/9/2022WIKI
-
Evaluating the ADXL3673/9/2022WIKI
-
EVAL-ADXL367Z - Layout3/9/2022PDF815 K
-
AN-2554: Step Counting Using the ADXL3675/23/2023