ADSP-BF518
PRODUCTIONLow Power Blackfin with Advanced Embedded Connectivity
- Part Models
- 2
- 1ku List Price
- Starting From $21.23
Overview
- Up to 400 MHz high performance Blackfin processor
Two 16-bit MACs, two 40-bit ALUs, four 8-bit video ALUs, 40-bit shifter
RISC-like register and instruction model for ease of programming and compiler-friendly support
Advanced debug, trace, and performance monitoring
- Wide range of operating voltages
- Qualified for Automotive Applications
- 168-ball CSP_BGA or 176-lead LQFP_EP (with exposed pad)
- See datasheet for additional features
The ADSP-BF512 / ADSP-BF514 / ADSP-BF516 / ADSP-BF518 processors are members of the Blackfin® family of products, incorporating the Analog Devices/Intel Micro Signal Architecture (MSA). Blackfin processors combine a dual-MAC state-of-the-art signal processing engine, the advantages of a clean, orthogonal RISC-like microprocessor instruction set, and single-instruction, multiple-data (SIMD) multimedia capabilities into a single instruction-set architecture.
The processors are completely code compatible with other Blackfin processors.
MEMORY
- 116K bytes of on-chip memory
- External memory controller with glueless support for SDRAM and asynchronous 8-bit and 16-bit memories
- Flexible booting options from OTP memory, external SPI/parallel memories, or from SPI/UART host devices
- Code security with Lockbox secure technology
- One-time-programmable (OTP) memory
- Memory management unit providing memory protection
See datasheet for additional features
Documentation
Data Sheet 1
User Guide 3
Application Note 45
Processor Manual 3
Product Highlight 1
Software Manual 11
Emulator Manual 3
Integrated Circuit Anomaly 1
Obsolete Data Sheet 1
Legacy Evaluation Kit Manual 2
Product Highlight 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADSP-BF518BBCZ-4 | 168-Ball CSPBGA (12mm x 12mm x 1.6mm) | ||
| ADSP-BF518BSWZ-4 | 176-Lead LQFP (24mm x 24mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 18, 2011 - 10_0289 Datasheet changes for ADSP-BF51x/ BF51xF Products |
||
| ADSP-BF518BBCZ-4 | PRODUCTION | |
| ADSP-BF518BSWZ-4 | PRODUCTION | |
|
Aug 27, 2010 - 10_0197 Die Revision and Datasheet Changes for ADSP-BF512/F,BF514/F,BF516/F,BF518/F Products |
||
| ADSP-BF518BBCZ-4 | PRODUCTION | |
| ADSP-BF518BSWZ-4 | PRODUCTION | |
|
Jun 23, 2010 - 10_0151 Datasheet update for ADSP-BF51x/ BF51xF Products |
||
| ADSP-BF518BBCZ-4 | PRODUCTION | |
| ADSP-BF518BSWZ-4 | PRODUCTION | |
|
Oct 18, 2016 - 16_0034 Assembly Relocation of Select LQFP,LQFP_EP,MQFP,TQFP,TQFP_EP Products to Stats ChipPAC China Jiangyin |
||
| ADSP-BF518BSWZ-4 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Software & Tools Anomaly 1
CrossCore® Embedded Studio
CCES is a world-class integrated development environment (IDE) for the ADI Blackfin®, SHARC® and Arm® processor families.
View DetailsLightweight TCP/IP (lwIP) Stack
OBSOLETE: The Lightweight TCP/IP (lwIP) Stack for CrossCore Embedded Studio is an implementation of this widely accepted TCP/IP stack for embedded platforms supporting most of the networking protocols in the TCP/IP suite.
View DetailsEvaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
Evaluation Kits
Latest Discussions
No discussions on ADSP-BF518 yet. Have something to say?
Start a Discussion on EngineerZone®