MAX9263
LAST TIME BUYHDCP Gigabit Multimedia Serial Link Serializer/Deserializer
Single-Link Serializer/Deserializer Chipset with Integrated Control Channel is Ideal for Digital Video Applications
- Part Models
- 2
- 1ku List Price
- Starting From $8.38
Overview
- Ideal for HDCP Video Applications
- Supports Up to XGA (1280 x 768) or Dual-View WVGA (2x 854 x 480)
- Pre/Deemphasis and Equalization Allows 15m Cable at Full Speed
- Up to 192kHz, 32-Bit/Sample I2S
- Multiple Data Rates for System Flexibility
- Up to 3.12Gbps Serial-Bit Rate
- 6.25MHz to 104MHz Pixel Clock
- 100kbps to 1Mbps UART and UART-to-I2C Control Channel
- Reduces EMI and Shielding Requirements
- Serial Output Programmable for 100mV to 400mV
- Programmable Spread Spectrum Reduces EMI
- Bypassable Input PLL for Jitter Attenuation
- Peripheral Features for System Power-Up and Verification
- Built-In PRBS Tester for BER Testing of the Serial Link
- Interrupt Transmission from Deserializer to Serializer
- Meets Rigorous Automotive and Industrial Requirements
- -40°C to +105°C Operating Temperature
- ISO 10605 and IEC 61000-4-2 ESD Tolerance
The MAX9263/MAX9264 chipset extends Maxim’s gigabit multimedia serial link (GMSL) technology to include high-bandwidth digital content protection (HDCP) encryption of video and audio data. The MAX9263 serializer, or any HDCP-GMSL serializer, pairs with the MAX9264 deserializer, or any HDCP-GMSL deserializer, for the transmission of control data and HDCP encrypted video and audio data.
The parallel interface operates with a pixel clock up to 104MHz. Three inputs are for I2S audio, supporting a sampling frequency to 192kHz and a sample depth to 32 bits. The embedded control channel forms a fullduplex differential 9.6kbps to 1Mbps UART link between the serializer and deserializer. A microcontroller (µC), can be located on the serializer side of the link, on the deserializer side of the link, or on both sides. The control channel enables µC control of peripherals on the remote side, such as backlight control, touch screen, and perform HDCP-related operations.
For driving longer cables, the serializer has programmable pre/deemphasis, and the deserializer has a programmable channel equalizer. The GMSL devices have programmable spread spectrum on the serial (serializer) and parallel (deserializer) output. The serial link input and output meet ISO 10605 and IEC 61000-4-2 ESD standards. The serializer core supply is 1.8V and the deserializer core supply is 3.3V. The I/O supply is 1.8V to 3.3V. Both devices are available in a 64-pin TQFP package with an exposed pad and are specified over the -40°C to +105°C automotive temperature range.
Applications
- High-Resolution Automotive Navigation
- Megapixel Camera Systems
- Rear-Seat Infotainment
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Design Note 1
Technical Articles 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX9263GCB/V+ | TQFP | ||
| MAX9263GCB/V+T | TQFP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 13, 2015 - 1519 TEST |
||
| MAX9263GCB/V+ | ||
| MAX9263GCB/V+T | ||
|
Aug 28, 2014 - 1352_ADDENDUM ASSEMBLY |
||
| MAX9263GCB/V+ | ||
| MAX9263GCB/V+T | ||
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Serializer/Deserializer (SerDes) & Gigabit Multimedia Serial Link (GMSL) 5 | ||
| MAX9250 | LAST TIME BUY | 27-Bit, 5MHz to 42MHz DC-Balanced LVDS Deserializers |
| MAX9218 | LAST TIME BUY | 27-Bit, 7MHz-to-35MHz DC-Balanced LVDS Deserializer |
| MAX9213 | LAST TIME BUY | Programmable DC-Balanced 21-Bit Serializers |
| MAX9209 | PRE-RELEASE | Programmable DC-Balanced 21-Bit Serializers |
| MAX9217 | LAST TIME BUY | 27-Bit, 3MHz-to-35MHz DC-Balanced LVDS Serializer |
Tools & Simulations
Software Development 1
Evaluation Kits
Latest Discussions
No discussions on MAX9263 yet. Have something to say?
Start a Discussion on EngineerZone®