MAX9259

LAST TIME BUY

Gigabit Multimedia Serial Link with Spread Spectrum and Full-Duplex Control Channel

Single-Link Serializer/Deserializer Chipset with Integrated Control Channel Is Ideal for Digital Video Applications

Viewing:

Overview

  • Ideal for Digital Video Applications
    • Up to XGA (1280 x 768) or Dual-View WVGA (2 x 854 x 480) Panels with 18- or 24-Bit Color
    • Pre/Deemphasis Allows 15m Cable at Full Speed Up to 192kHz, 32-Bit Sample I2S
  • Multiple Data Rates for System Flexibility
    • Up to 3.12Gbps Serial-Bit Rate
    • 6.25MHz to 104MHz Pixel Clock
    • Up to 1Mbps UART/UART-to-I2C Control Channel
  • Reduces EMI and Shielding Requirements
    • Serial Output Programmable for 100mV to 400mV
    • Programmable Spread Spectrum Reduces EMI
    • Bypasses Input PLL for Jitter Attenuation
  • Peripheral Features for System Verification
    • Built-In Serial Link PRBS BER Tester
    • Interrupt Transmission from Deserializer to Serializer
    • Meets AEC-Q100 Requirements
      • -40°C to +105°C Operating Temperature Range
      • ±10kV Contact and 25kV Air ISO 10605 and
      • ±10kV IEC 61000-4-2 ESD Protection

The MAX9259 serializer pairs with the MAX9260 deserializer for joint transmission of high-speed video, audio, and control data.

The MAX9259/MAX9260 operate up to 3.125Gbps for a 15m shielded twisted-pair (STP) cable. This serial link supports display panels from QVGA (320 x 240) up to XGA (1280 x 768), or dual-view WVGA (2 x 854 x 480).

The embedded audio channel supports I2S up to 32 bits per sample and at a 192kHz sample rate. The embedded control channel forms a full-duplex, differential 100kbps to 1Mbps UART link between the serializer and deserializer. The host electronic control unit (ECU) or microcontroller (µC) resides either on the MAX9259 or on the MAX9260. In addition, the control channel enables ECU/µC control of peripherals in the remote side of the serial link through I2C/UART.

Preemphasis and channel equalization extend the link length and enhance the link reliability. Spread spectrum is available to reduce EMI on the serial and parallel output data signals. The differential link complies with the ISO 10605 and IEC 61000-4-2 ESD-protection standards.

The core supplies for the MAX9259/MAX9260 are 1.8V and 3.3V, respectively. Both devices use an I/O supply from 1.8V to 3.3V. These devices are available in a 64-pin TQFP package (10mm x 10mm) and a 56-pin TQFN/QFND package (8mm x 8mm x 0.75mm) with an exposed pad. Electrical performance is guaranteed over the -40°C to +105°C automotive temperature range.

Applications

  • Automotive Navigation, Infotainment, and Image-Sensing Systems
  • High-Speed Serial-Data Transmission for Display
  • High-Speed Serial-Data Transmission for Image Sensing

MAX9259
Gigabit Multimedia Serial Link with Spread Spectrum and Full-Duplex Control Channel
MAX9259, MAX9260: Simplified Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Serializer/Deserializer (SerDes) & Gigabit Multimedia Serial Link (GMSL) 5
MAX9217 LAST TIME BUY 27-Bit, 3MHz-to-35MHz DC-Balanced LVDS Serializer
MAX9209 PRE-RELEASE Programmable DC-Balanced 21-Bit Serializers
MAX9213 LAST TIME BUY Programmable DC-Balanced 21-Bit Serializers
MAX9218 LAST TIME BUY 27-Bit, 7MHz-to-35MHz DC-Balanced LVDS Deserializer
MAX9250 LAST TIME BUY 27-Bit, 5MHz to 42MHz DC-Balanced LVDS Deserializers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX9260EVKIT

Evaluation Kit for the MAX9260

Features and Benefits

  • Drives 29-Bit Parallel Video and I²S Audio
  • On-Board I²S Audio DAC (MAX9850)
  • On-Board Class D Audio Power Amplifier (MAX9701)
  • Windows 2000-, Windows XP-, and Windows Vista (32-Bit)-Compatible Software
  • USB-PC Connection (Cable Included)
  • USB Powered
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9260 evaluation kit (EV kit) provides a proven design to evaluate the MAX9260 gigabit multimedia serial link (GMSL) with spread spectrum and full-duplex control channel. The EV kit also includes Windows® 2000-, Windows XP® -, and Windows Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX9260.

The MAX9260 EV kit comes with a MAX9260GCB/V+ installed.

For complete GMSL evaluation, order both the MAX9260 EV kit and its companion board, the MAX9259 EV kit, or the MAX9249 EV kit.

Applications

  • Automotive Navigation, Infotainment, and Image-Sensing Systems
  • High-Speed Serial-Data Transmission for Display
  • High-Speed Serial-Data Transmission for Image Sensing

MAX9259EVKIT

Evaluation Kit for the MAX9259

Features and Benefits

  • Accepts 29-Bit Parallel Video and I²S Audio
  • On-Board S/PDIF-to-I²S Audio Converter
  • Windows 2000-, Windows XP-, and Windows Vista (32-Bit)-Compatible Software
  • USB-PC Connection (Cable Included)
  • USB Powered
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9259 evaluation kit (EV kit) provides a proven design to evaluate the MAX9259 gigabit multimedia serial link (GMSL) with spread spectrum and full-duplex control channel. The EV kit also includes Windows® 2000, Windows XP®-, and Windows Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX9259. The MAX9259 EV kit comes with a MAX9259GCB/V+ installed.

For complete GMSL evaluation, order both the MAX9259 EV kit and its companion board, the MAX9260 EV kit.

Applications

  • Automotive Navigation, Infotainment, and Image-Sensing Systems
  • High-Speed Serial-Data Transmission for Display
  • High-Speed Serial-Data Transmission for Image Sensing

MAX9260EVKIT
Evaluation Kit for the MAX9260
MAX9259EVKIT
Evaluation Kit for the MAX9259

Latest Discussions

Recently Viewed