MAX77640
PRODUCTIONUltra-Low Power PMIC with 3-Output SIMO, 150mA LDO, and Power Sequencer
Always-On, Low-Power Application Mini PMIC. Single Inductor with 3 Buck-Boost Outputs, LDO, and Current Sinks
- Part Models
- 2
- 1ku List Price
- Starting From $2.84
Overview
- Compact, High-Efficiency Power Solution
- 3-Output Single-Inductor Multiple-Output (SIMO) Buck-Boost Regulator
- 150mA LDO
- 3-Channel Current-Sink Driver
- Flexible Power Sequencing
- GPIO and Reset Output
- 3-Output SIMO Extends Battery Life
- 2.7V to 5.5V Input Voltage Range from Single Cell Li-Ion
- 0.8V to 5.25V Output Voltage Range (Table 1)
- Supports >300mA loads (1.8VOUT, 3.7VIN)
- Improves Overall System Efficiency while Reducing Size
- Maintains Regulation without Dropout unlike Traditional Bucks
- Glitchless Buck-Boost Operation
- Low Quiescent Current
- 300nA Shutdown Current
- 5.6µA Operating Current (3 SIMO Channels and LDO On)
- Small Size
- 2.75mm x 2.15mm (0.7mm max heigh) WLP
- 30-Bump, 0.4mm Pitch, 6 x 5 Array
- 16mm2 Total Solution Size
The MAX77640/MAX77641 are a low-IQ power solution for applications where size and efficiency are critical. The device integrates a 3-output single-inductor multiple-output (SIMO) buck-boost regulator, a 150mA LDO, and a 3-channel current-sink driver.
The SIMO operates on an input between 2.7V and 5.5V. The outputs are independently programmable between 0.8V and 5.25V depending on ordering option. Each output is a buck-boost with glitchless transition between buck and boost operation. The SIMO can support >300mA loads (1.8VOUT, 3.7VIN).
The 150mA LDO provides ripple rejection for noise-sensitive applications. The current sinks can be programmed to blink LEDs in custom patterns. The device integrates a power sequencer to control power-up/down order of each output. Default output voltages and sequence order are factory-programmable. An I2C serial interface further configures the device.
The MAX77640/MAX77641 are available in a 30-bump wafer-level package (WLP). Total solution size is 16mm2. For a similar product with a battery charger, refer to the MAX77650.
Applications
- Action Cameras, Wearable/Body Cameras
- Hearables: Bluetooth Headphones and Earbuds
- Internet of Things (IoT) Devices
- Wearables: Fitness, Health, and Activity Monitors
Documentation
Data Sheet 1
User Guide 2
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX77640AEWV+ | Wafer-Level Package 5x6 Bump, Full Array | ||
| MAX77640AEWV+T | Wafer-Level Package 5x6 Bump, Full Array |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Battery Charger ICs 4 | ||
| MAX77650 | PRODUCTION | Ultra-Low Power PMIC with 3-Output SIMO and Power Path Charger for Small Li+ |
| MAX77651 | PRODUCTION | Ultra-Low Power PMIC with 3-Output SIMO and Power Path Charger for Small Li+ |
| MAX77734 | RECOMMENDED FOR NEW DESIGNS | Ultra-Low Power Tiny PMIC with Power Path Charger for Small Li+ and 150mA LDO |
| MAX77278 | PRODUCTION | Ultra-Low Power PMIC with 3-Output SIMO, Power Path Charger Optimized for Small Li+, 425mA Current Sink, and 8 GPIOs |
| Switching Regulators & Controllers 1 | ||
| MAX77680 | PRODUCTION | 3-Output SIMO Buck-Boost Regulator with Power Sequencer and 3μA IQ |
Tools & Simulations
Software Development 2
Evaluation Kits
Reference Designs
Latest Discussions
No discussions on MAX77640 yet. Have something to say?
Start a Discussion on EngineerZone®