MAX11164
PRE-RELEASE16-Bit, 500ksps, 0 to 5V SAR ADC with Internal Reference in TDFN
ADC with Internal Reference and Integrated Reference Buffer Saves Space and Cost
Overview
- High DC/AC Accuracy Improves Measurement Quality
- 16-Bit Resolution with No Missing Codes
- 500ksps Throughput Rates without Pipeline Delay/Latency
- 92.2dB SNR and -104dB THD at 10kHz
- 0.5 LSBRMS Transition Noise
- ±0.2LSB DNL (typ) and ±0.5LSB INL (typ)
- Highly Integrated ADC Saves Cost and Space
- ±6ppm/°C Internal Reference
- Internal Reference Buffer
- Wide Supply Range and Low Power Simplify Power-Supply Design
- 5V Analog Supply
- 2.3V to 5V Digital Supply
- 23.7mW Power Consumption at 500ksps
- 10µA in Shutdown Mode
- Multi-Industry Standard Serial Interface and Small Package Reduce Size
- SPI/QSPI™/MICROWIRE®/DSP-Compatible Serial Interface
- 3mm x 3mm Tiny 12-Pin TDFN Package
The MAX11164 16-bit, 500ksps, SAR ADC offers excellent AC and DC performance with unipolar input range, small size, and internal reference. The MAX11164 integrates an optional internal reference and buffer, saving additional cost and space.
This ADC achieves 92.2dB SNR and -104dB THD. The device guarantees 16-bit no-missing codes and ± 0.5 LSB INL (typ).
The MAX11164 communicates using an SPI-compatible serial interface at 2.5V, 3V, 3.3V, or 5V logic. The serial interface can be used to daisy-chain multiple ADCs for multichannel applications and provides a busy indicator option for simplified system synchronization and timing.
The MAX11164 is offered in a 12-pin, 3mm x 3mm, TDFN package and is specified over the -40°C to +85°C temperature range.
Applications
- Automatic Test Equipment
- Data Acquisition Systems
- Industrial Control Systems/Process Control
- Medical Instrumentation
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 6 | ||
| MAX11160 | PRODUCTION | 16-Bit, 500ksps, +5V SAR ADC with Internal Reference in µMAX |
| MAX11161 | PRODUCTION | 16-Bit, 250ksps, +5V SAR ADC with Internal Reference in µMAX |
| MAX11162 | PRODUCTION | 16-Bit, 500ksps, +5V Unipolar Input, SAR ADC, in Tiny 10-Pin µMAX |
| MAX11163 | PRODUCTION | 16-Bit, 250ksps, +5V Unipolar Input, SAR ADC, in Tiny 10-Pin µMAX |
| MAX11166 | PRE-RELEASE | 16-Bit, 500ksps, ±5V SAR ADC with Internal Reference in TDFN |
| MAX11167 | PRODUCTION | 16-Bit, 250ksps, ±5V SAR ADC with Internal Reference in TDFN |
Tools & Simulations
IBIS Model 1
Reference Designs
Latest Discussions
No discussions on MAX11164 yet. Have something to say?
Start a Discussion on EngineerZone®