LTC3828

PRODUCTION

Dual, 2-Phase Step-Down Controller with Tracking

Viewing:

Overview

  • Dual, 180° Phased Controllers Reduce Required Input Capacitance and Power Supply Induced Noise
  • Tracking for Both Outputs
  • Constant Frequency Current Mode Control
  • Wide VIN Range: 4.5V to 28V Operation
  • Power Good Output Voltage Indicator
  • Adjustable Soft-Start Current Ramping
  • Foldback Output Current Limiting-Disabled at Start-Up
  • No Reverse Current During Soft-Start Interval
  • Clock Output for 3-, 4-, 6-Phase Operation
  • Dual N-Channel MOSFET Synchronous Drive
  • ±1% Output Voltage Accuracy
  • Phase-Lockable Fixed Frequency 260kHz to 550kHz
  • OPTI-LOOP® Compensation Minimizes COUT
  • Very Low Dropout Operation: 99% Duty Cycle
  • Output Overvoltage Protection
  • Small 28-Lead SSOP and 5mm × 5mm QFN Packages
LTC3828
Dual, 2-Phase Step-Down Controller with Tracking
High Efficiency Dual 2.5V/3.3V Step-Down Converter with Tracking Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Oscillators 1
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Protection Switches & Controllers 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3828
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC980A/B

LTC2970 Demo Board | Dual Power Supply Monitor and Margining Controller [Requires DC590]

Product Details

The DC980A and DC980B are a demonstration system that showcases the LTC2970, a dual power supply monitor and margining controller with an I2C interface. The DC980A board contains the LTC2970 device and the DC980B board contains the LTC3828 dual DC/DC controller. The two boards interface to each other via a 20-pin connector. The DC980B board features the LTC3828 dual output, 2-phase synchronous buck regulator. The LTC2970’s two voltage-buffered, 8-bit IDACs allow highly accurate margining of the LTC3828’s output voltages. The IDACs can be configured to automatically servo the power supplies to a desired voltage using the ADC for feedback. The DC980B comes preconfigured with 3.3V and 5V power supply rail voltages.

eval board
DC884A

LTC3828EUH Demo Board | 2-Phase, Tracking, 5V ≤ VIN ≤ 12V; VOUT1 = 2V @ 17A, VOUT2 = 1.5V @ 17A

Product Details

Demonstration circuit 884 is a high current density supply featuring the LTC3828EUH, a dual-output, 2-phase synchronous buck controller. The input voltage of the demo board is from 4.5V to 15V. The outputs are 2V @ 17A and 1.5V @ 17A.

eval board
DC802A

LTC3828EUH Demo Board | 2-Phase, Tracking, 7V ≤ VIN ≤ 21V; VOUT1 = 5V @ 5A, VOUT2 = 3.3V @ 5A

Product Details

Demonstration circuit 802 features the LTC3828EUH, a dual-output, 2-phase synchronous buck controller. The input voltage range of the demo board is 7V to 21V. The outputs are 5V @ 5A and 3.3V @ 5A.

DC980A/B
LTC2970 Demo Board | Dual Power Supply Monitor and Margining Controller [Requires DC590]
DC980A - Schematic Figure 2. Connecting DC980A/DC980B Boards and the DC590 I2C/Serial Controller
DC884A
LTC3828EUH Demo Board | 2-Phase, Tracking, 5V ≤ VIN ≤ 12V; VOUT1 = 2V @ 17A, VOUT2 = 1.5V @ 17A
DC884A - Schematic
DC802A
LTC3828EUH Demo Board | 2-Phase, Tracking, 7V ≤ VIN ≤ 21V; VOUT1 = 5V @ 5A, VOUT2 = 3.3V @ 5A
DC802A - Schematic

Latest Discussions

No discussions on LTC3828 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed