Overview
Product Details
Demonstration circuit 802 features the LTC3828EUH, a dual-output, 2-phase synchronous buck controller. The input voltage range of the demo board is 7V to 21V. The outputs are 5V @ 5A and 3.3V @ 5A.
Applicable Parts
Documentation & Resources
-
DC802A - Schematic9/24/2009PDF52K
-
DC802A - Demo Manual9/24/2009PDF139K
-
DC802A - Design File9/24/2009ZIP837K