AD9635

RECOMMENDED FOR NEW DESIGNS

Dual, 12-Bit, 80 MSPS/125 MSPS Serial LVDS 1.8 V Analog-to-Digital Converter

Viewing:

Overview

  • 1.8 V supply operation
  • Low power: 115 mW per channel at 125 MSPS with scalable power options
  • SNR = 71 dBFS (to Nyquist)
  • SFDR = 93 dBc at 70 MHz
  • DNL = −0.1 LSB to +0.2 LSB (typical); INL = ±0.4 LSB (typical)
  • Serial LVDS (ANSI-644, default) and low power, reduced range option (similar to IEEE 1596.3)
  • 650 MHz full power analog bandwidth
  • 2 V p-p input voltage range
  • Serial port control
    • Full chip and individual channel power-down modes
    • Flexible bit orientation
    • Built-in and custom digital test pattern generation
    • Clock divider
    • Programmable output clock and data alignment
    • Programmable output resolution
    • Standby mode

The AD9635 is a dual, 12-bit, 80 MSPS/125 MSPS analog-to-digital converter (ADC) with an on-chip sample-and-hold circuit designed for low cost, low power, small size, and ease of use. The product operates at a conversion rate of up to 125 MSPS and is optimized for outstanding dynamic performance and low power in applications where a small package size is critical.

The ADC requires a single 1.8 V power supply and LVPECL-/ CMOS-/LVDS-compatible sample rate clock for full performance operation. No external reference or driver components are required for many applications.

The ADC automatically multiplies the sample rate clock for the appropriate LVDS serial data rate. A data clock output (DCO) for capturing data on the output and a frame clock output (FCO) for signaling a new output byte are provided. Individual channel power-down is supported; the AD9635 typically consumes less than 2 mW in the full power-down state. The ADC provides several features designed to maximize flexibility and minimize system cost, such as programmable output clock and data alignment and digital test pattern generation. The available digital test patterns include built-in deterministic and pseudorandom patterns, along with custom user-defined test patterns entered via the serial port interface (SPI).

The AD9635 is available in a RoHS-compliant, 32-lead LFCSP. It is specified over the industrial temperature range of −40°C to +85°C.

PRODUCT HIGHLIGHTS

  1. Small Footprint. Two ADCs are contained in a small, spacesaving package.
  2. Low Power. The AD9635 uses 115 mW/channel at 125 MSPS with scalable power options.
  3. Pin Compatibility with the AD9645, a 14-Bit Dual ADC.
  4. Ease of Use. A data clock output (DCO) operates at frequencies of up to 500 MHz and supports double data rate (DDR) operation.
  5. User Flexibility. The SPI control offers a wide range of flexible features to meet specific system requirements.

APPLICATIONS

  • Communications
  • Diversity radio systems
  • Multimode digital receivers
  • GSM, EDGE, W-CDMA, LTE, CDMA2000, WiMAX, TD-SCDMA
  • I/Q demodulation systems
  • Smart antenna systems
  • Broadband data applications
  • Battery-powered instruments
  • Hand held scope meters
  • Portable medical imaging and ultrasound
  • Radar/LIDAR

AD9635
Dual, 12-Bit, 80 MSPS/125 MSPS Serial LVDS 1.8 V Analog-to-Digital Converter
AD9635 Functional Block Diagram AD9635 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Clock ICs 6
AD9528 RECOMMENDED FOR NEW DESIGNS JESD204B/JESD204C Clock Generator with 14 LVDS/HSTL Outputs
AD9516-4 RECOMMENDED FOR NEW DESIGNS 14-Output Clock Generator with Integrated 1.6 GHz VCO
AD9517-4 RECOMMENDED FOR NEW DESIGNS 12-Output Clock Generator with Integrated 1.6 GHz VCO
AD9518-4 RECOMMENDED FOR NEW DESIGNS 6-Output Clock Generator with Integrated 1.6 GHz VCO
AD9520-4 RECOMMENDED FOR NEW DESIGNS 12 LVPECL/24 CMOS Output Clock Generator with Integrated 1.6 GHz VCO
AD9522-4 RECOMMENDED FOR NEW DESIGNS 12 LVDS/24 CMOS Output Clock Generator with Integrated 1.6 GHz VCO
Differential Amplifiers 3
ADL5562 RECOMMENDED FOR NEW DESIGNS 3.3 GHz Ultralow Distortion RF/IF Differential Amplifier
ADA4927-2 RECOMMENDED FOR NEW DESIGNS Ultralow Distortion Current Feedback Differential ADC Driver
ADA4938-2 RECOMMENDED FOR NEW DESIGNS Ultralow Distortion Differential ADC Driver (Dual)
Fanout Buffers 1
AD9508 RECOMMENDED FOR NEW DESIGNS 1.65 GHz Clock Fanout Buffer with Output Dividers and Delay Adjust
Variable Gain Amplifiers (VGA) 2
ADL5202 Obsolete Wide Dynamic Range, High Speed, Digitally Controlled VGA
AD8376 RECOMMENDED FOR NEW DESIGNS Ultralow Distortion IF Dual VGA
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

AD9635 Simulink ADIsimADC Model

Open Tool

AD9635 IBIS Model 1

S-Parameter 1


Evaluation Kits

eval board
EVAL-AD9635

AD9635 Evalution Board

Product Details

The AD9635-125EBZ is an evaluation board for the AD9635, dual 12-bit ADC. This reference design provides all of the support circuitry required to operate the devices in their various modes and configurations. It is designed to interface directly with the HSC-ADC-EVALC data capture card, allowing users to download captured data for analysis. The Visual Analog software package, which is used to interface with the device's hardware, allows users to download captured data for analysis with a user-friendly graphical interface. The SPI Controller software package is also compatible with this hardware, and allows the user to access the SPI programmable features of the AD9635.

 

The AD9635 data sheet provides additional information related to device configuration and performance, and should be consulted when using these tools. All documents and Visual Analog and SPI Controller are available at the High Speed ADC Evaluation Boards page. For additional information or questions, please email highspeed.converters@analog.com.

EVAL-AD9635
AD9635 Evalution Board

Latest Discussions

Recently Viewed