静音、高效、紧凑的µModule DC/DC电源稳压器
0001-01-01
作为电压稳压器的开关模式电源,广泛应用于各类模拟或数字设备。在通信、成像、测试及测量等应用中,部分子系统对噪声极为敏感。在这类应用中,亟需噪声极低的DC-DC转换器。本视频将重点介绍三款器件:LTM4702、LTM4703、LTM4707,它们是µModule系列最新推出的超低噪声产品。这些器件属于Silent Switcher 3超低噪声降压型µModule稳压器,可在宽输入电压范围(3V至16V)和宽输出电压范围(0.3V至6V)内,分别提供8A、12A或16A的输出电流。其有效值噪声低至8uV,甚至优于许多传统线性稳压器。因此,系统中可省去传统线性稳压器,从而节省成本、降低功耗并减少PCB占用空间。除了低噪声特性外,这三款器件还具备以下特性。
- 它们采用创新的3D封装结构,在6.25×6.25×5mm的小型BGA封装内,集成了开关控制器、功率MOSFET、电感器及辅助元件。设计时仅需外接大容量输入和输出电容即可完成搭建,整体解决方案尺寸不足0.5cm2,比分立元件方案小60%。
- LTM4702、LTM4703和LTM4707三款器件引脚兼容,一套布局设计即可适配三种不同的功率需求。作为经过全面测试和认证的完整电源解决方案,能帮助你快速将LTM4702/03/07集成到系统中,加快设计进程。
- 它们能实现无线和射频应用中所需的超快负载瞬态响应性能。凭借快速控制环路,负载响应可在5微秒内恢复,消隐时间几乎可忽略不计。这些器件能够解决系统设计人员面临的一大难题——由负载瞬态消隐期导致的信号处理效率低下问题。
静音、高效、紧凑的µModule DC/DC电源稳压器
0001-01-01
作为电压稳压器的开关模式电源,广泛应用于各类模拟或数字设备。在通信、成像、测试及测量等应用中,部分子系统对噪声极为敏感。在这类应用中,亟需噪声极低的DC-DC转换器。本视频将重点介绍三款器件:LTM4702、LTM4703、LTM4707,它们是µModule系列最新推出的超低噪声产品。这些器件属于Silent Switcher 3超低噪声降压型µModule稳压器,可在宽输入电压范围(3V至16V)和宽输出电压范围(0.3V至6V)内,分别提供8A、12A或16A的输出电流。其有效值噪声低至8uV,甚至优于许多传统线性稳压器。因此,系统中可省去传统线性稳压器,从而节省成本、降低功耗并减少PCB占用空间。除了低噪声特性外,这三款器件还具备以下特性。
- 它们采用创新的3D封装结构,在6.25×6.25×5mm的小型BGA封装内,集成了开关控制器、功率MOSFET、电感器及辅助元件。设计时仅需外接大容量输入和输出电容即可完成搭建,整体解决方案尺寸不足0.5cm2,比分立元件方案小60%。
- LTM4702、LTM4703和LTM4707三款器件引脚兼容,一套布局设计即可适配三种不同的功率需求。作为经过全面测试和认证的完整电源解决方案,能帮助你快速将LTM4702/03/07集成到系统中,加快设计进程。
- 它们能实现无线和射频应用中所需的超快负载瞬态响应性能。凭借快速控制环路,负载响应可在5微秒内恢复,消隐时间几乎可忽略不计。这些器件能够解决系统设计人员面临的一大难题——由负载瞬态消隐期导致的信号处理效率低下问题。
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}