Essential Analog Toolkit: Audio Amplifiers

2022-10-04

Learn about the features, benefits, and applications of the Essential Analog Toolkit’s audio amplifiers. The MAX98357A is a tiny, cost-effective plug’n’play 3.2W digital class D speaker amplifier that runs of a 2.5V to 5.5V supply and operates with 92% efficiency. The MAX98390 is a boosted 5.1W smart amplifier that runs off a 2.65V to 5.5V supply and uses the proprietary Digital Speaker Management (DSM) to enhance loudness and bass.

Essential Analog Toolkit: Audio Amplifiers

2022-10-04
Learn about the features, benefits, and applications of the Essential Analog Toolkit’s audio amplifiers. The MAX98357A is a tiny, cost-effective plug’n’play 3.2W digital class D speaker amplifier that runs of a 2.5V to 5.5V supply and operates with 92% efficiency. The MAX98390 is a boosted 5.1W smart amplifier that runs off a 2.65V to 5.5V supply and uses the proprietary Digital Speaker Management (DSM) to enhance loudness and bass.

Latest Media 11
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目