Introduction to the MAX33250E/51E 600V Isolated 2Tx/2Rx and 1Tx/1Rx RS-232 Transceivers with ±15kV ESD and Integrated Capacitors

2022-10-04

This video provides an introduction to the MAX33250E and MAX33251E, which are isolated 2Tx/2Rx and 1Tx/1Rx RS-232 transceivers respectively, with agalvanic isolation of 600VRMS (60sec) between the logic UART side and field side.

Introduction to the MAX33250E/51E 600V Isolated 2Tx/2Rx and 1Tx/1Rx RS-232 Transceivers with ±15kV ESD and Integrated Capacitors

2022-10-04
This video provides an introduction to the MAX33250E and MAX33251E, which are isolated 2Tx/2Rx and 1Tx/1Rx RS-232 transceivers respectively, with agalvanic isolation of 600VRMS (60sec) between the logic UART side and field side.
Latest Media 11
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目