Introduction to the MAX17612A/B/C 4.5V to 60V, 250mA Overvoltage & Overcurrent Protection IC with Integrated FETs and Reverse Current Blocking

2022-10-04

This video provides an introduction to the MAX17612A/B/C. The Olympus series of ICs are the industry’s smallest and robust integrated system protection solutions. The MAX17612A / MAX17612B / MAX17612C adjustable overvoltage and overcurrent protection devices are ideal to protect systems against positive and negative input voltage faults up to +60V and -65V, and feature low 1.42Ω (typ) RON FETs.

Introduction to the MAX17612A/B/C 4.5V to 60V, 250mA Overvoltage & Overcurrent Protection IC with Integrated FETs and Reverse Current Blocking

2022-10-04
This video provides an introduction to the MAX17612A/B/C. The Olympus series of ICs are the industry’s smallest and robust integrated system protection solutions. The MAX17612A / MAX17612B / MAX17612C adjustable overvoltage and overcurrent protection devices are ideal to protect systems against positive and negative input voltage faults up to +60V and -65V, and feature low 1.42Ω (typ) RON FETs.
Latest Media 11
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目