60V, 4A Monolithic Buck Regulator w/ Rail-to-Rail Programmable Output and Integrated Current Monitoring

2017-09-18

The LTC3649 step-down regulator combines key features of a high voltage buck regulator with a complete feature set that allows for ease of use in a variety of applications. The output voltage can be programmed with one resistor from ISET to GND, or it can be programmed directly with a voltage on the ISET pin. The LTC3649 accommodates a wide VIN and VOUT range of operation, and has the capability of monitoring and regulating on average output current as well as regulating on input voltage.

60V, 4A Monolithic Buck Regulator w/ Rail-to-Rail Programmable Output and Integrated Current Monitoring

2017-09-18
The LTC3649 step-down regulator combines key features of a high voltage buck regulator with a complete feature set that allows for ease of use in a variety of applications. The output voltage can be programmed with one resistor from ISET to GND, or it can be programmed directly with a voltage on the ISET pin. The LTC3649 accommodates a wide VIN and VOUT range of operation, and has the capability of monitoring and regulating on average output current as well as regulating on input voltage.
Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目