Rugged USB Isolation that Simply Works

2017-09-18

The USB Port has become ubiquitous in computing and instrumentation equipment. However, it was not designed to operate in the harsh industrial or sensitive medical environments where USB is now being used. These environments demand galvanic isolation, high noise immunity and rugged transient and ESD protection.

The LTM2884 Isolated USB 2.0 Transceiver with Isolated Power is fully prepared for both industrial and medical applications. It provides 2500V isolation, full USB power up to 2.5 Watts, and automatic detection of device communication speed for seamless plug and play operation.

Rugged USB Isolation that Simply Works

2017-09-18
The USB Port has become ubiquitous in computing and instrumentation equipment. However, it was not designed to operate in the harsh industrial or sensitive medical environments where USB is now being used. These environments demand galvanic isolation, high noise immunity and rugged transient and ESD protection.

The LTM2884 Isolated USB 2.0 Transceiver with Isolated Power is fully prepared for both industrial and medical applications. It provides 2500V isolation, full USB power up to 2.5 Watts, and automatic detection of device communication speed for seamless plug and play operation.
Latest Media 11
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目