LTM8028 TechClip - Power Loss and Thermal

2017-09-18

Under a 5A load at the maximum output voltage of 1.8V, the LTM8028 exhibits a thermal rise of just +33°C with a 12V input and +37°C with a 24V input.

LTM8028 TechClip - Power Loss and Thermal

2017-09-18
Under a 5A load at the maximum output voltage of 1.8V, the LTM8028 exhibits a thermal rise of just +33°C with a 12V input and +37°C with a 24V input.
Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目