Highly scalable sequencing, monitoring, and measurement platforms

2016-04-08

Multiple ADM1260 devices can be connected together to scale a voltage sequencer solution from 10 to 40 voltage rails. This is achieved by using an inter-chip bus and the ADI Power Studio Tool which virtualizes the multiple devices as a single device.

Highly scalable sequencing, monitoring, and measurement platforms

2016-04-08
Multiple ADM1260 devices can be connected together to scale a voltage sequencer solution from 10 to 40 voltage rails. This is achieved by using an inter-chip bus and the ADI Power Studio Tool which virtualizes the multiple devices as a single device.
Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目