MAX74825
推荐用于新设计5V, Low Power, CMOS, Rail-to-Rail Input/Output, Operational Amplifier
- 产品模型
- 2
概述
- Single-supply operation: 2.7V to 5.5V
- Low supply current: 50μA
- Wide bandwidth: 1MHz
- No phase reversal
- Low input currents: 5pA
- Unity gain stable
- Rail-to-rail input and output
The MAX74825 is a rail-to-rail input and output, single supply amplifier featuring very low supply current and 1MHz bandwidth. The MAX74825 provides 1MHz bandwidth at a low current consumption of 50μA.
Very low input-bias current allows use of the MAX74825 in integrators, photodiode amplifiers, piezoelectric sensors, and other high source impedance applications. The supply current is only 50μA, which is ideal for battery operation.
Rail-to-rail input and output help designers to buffer application-specific integrated circuits (ASICs) in single supply systems. The MAX74825 maintains high gains at lower supply voltages, which makes it useful for active filters and gain stages.
The MAX74825 operates over the extended industrial temperature range (–40°C to +125°C). The MAX74825 is available in 5-lead [SOT-23] (RJ-5) package.
APPLICATIONS
- ASIC input or output amplifiers
- Sensor interfaces
- Piezoelectric transducer amplifiers
- Medical instrumentation
- Mobile communications
- Audio outputs
- Portable systems
参考资料
数据手册 1
ADI 始终高度重视提供符合最高质量和可靠性水平的产品。我们通过将质量和可靠性检查纳入产品和工艺设计的各个范围以及制造过程来实现这一目标。出货产品的“零缺陷”始终是我们的目标。查看我们的质量和可靠性计划和认证以了解更多信息。
| 产品型号 | 引脚/封装图-中文版 | 文档 | CAD 符号,脚注和 3D模型 |
|---|---|---|---|
| MAX74825ARTZ-R7 | 5-Lead SOT-23 | ||
| MAX74825ARTZ-RL | 5-Lead SOT-23 |
这是最新版本的数据手册
软件资源
找不到您所需的软件或驱动?
申请驱动/软件硬件生态系统
| 部分模型 | 产品周期 | 描述 |
|---|---|---|
| ADA4505-1 | 量产 | 10µ A、轨到轨I/O、零输入交越失真放大器 |
工具及仿真模型
LTspice
LTspice中提供以下器件型号:
- MAX74825
LTspice®是一款强大高效的免费仿真软件、原理图采集和波形观测器,为改善模拟电路的仿真提供增强功能和模型。
评估套件
最新评论
需要发起讨论吗? 没有关于 MAX74825的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论